Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

7-Port USB 2.0 Hub, Tower

Part Number:  U222-007-R

  • Connect up to 7 USB 2.0 devices
  • Hi-Speed 480Mbps data transfer
  • Backward compatible with USB 1.1 devices
  • Over-current protection safeguards connected equipment from overvoltages
  • Supports USB 2.0 spec up to 500mA per port
  • Includes base stand for upright positioning
  • Compatible with all major operating systems
  • 3-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Overview

Tripp Lite's ultra small 7-port USB 2.0 hub is the most versatile and powerful hub on the market. It allows you to connect up to seven USB devices to a single USB port on your computer. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the mobile and desktop user. While the hub will function perfectly in virtually all cases without needing external power, a compact, multi-voltage AC adapter (100-240V ) has been provided for the rare circumstance when connecting a power hungry device. This USB 2.0 device is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from overvoltages. Includes stand for upright positioning.

Features

  • USB2.0 7-Port Hub
  • Supports data transfer rates up to 480Mbps
  • Connect up to 7 USB devices to a single USB port on your computer
  • Compact design is ideal for use with a laptop/notebook computer
  • Does not require external power, software, or complicated set-up procedures
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection
  • Bus-powered or self-powered
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • The included external power supply provides 2.5A of power, to be shared between the hub ports (up to 500mA per port)
  • Compact, multi-voltage power supply (100-240V) provided
  • Compatible with all major operating systems

System Requirements

  • USB 2.0 port
  • Compatible with all major operating systems

Package Includes

  • U222-007-R USB 2.0 7-Port Mini Hub
  • Compact External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A)
  • 4 ft. extension cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126733
Product TypeHub
TechnologyUSB 2.0 (High Speed)
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(7) USB A (FEMALE)
Data Ports Details(7) USB-A - USB 2.0
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)5V / 2.5A
External Power Supply Cord Length (ft.)5
External Power Supply Cord Length (m.)1.5
DC Barrel PlugOD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed - Power
PHYSICAL
ColorBlack; White
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)8.90 x 5.60 x 2.50
Unit Dimensions (hwd / in.)0.94 x 3.4 x 2.7
Unit Packaging TypeClamshell
Unit Weight (lbs.)0.2
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range14 to 176 °F (-10 to 80 °C)
Relative Humidity0% to 90 RH, Non-Condensing
BTUs  8.5 BTU/Hr
CONNECTIONS
Number of Ports7
Side A - Connector 1USB B (FEMALE)
Side B - Connector 1(7) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Over Current Protection  Yes
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Related Products

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) UR024-003-WH UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.