Part Number: PDU330AT6L15
This Model has been retired and has not been replaced. An Owner's Manual and other information for the PDU330AT6L15 is available on the model support page
Overview
Features
- 208V 8.6kW Three Phase Automatic Transfer Switch (ATS) / Monitored PDU with built-in web/network interface
- Patented ATS technology provides rapid coordination of unsynchronized phases without dropping loads
- Provides a redundant power option for critical networking equipment with a single input power connection
- Digital display reports output power consumption in amps for each output phase
- ATS switching module is in 1U horizontal rackmount form factor
- Requires separate purchase 0U vertical PDU accessory PDU3V20D354 (54 C13 outlets), PDU3V20D354A (42 C13 and 12 C19 outlets) or PDU3V20D354B (48 C13 and 6 C19 outlets)
- Set of two 6 foot / 1.8m NEMA L15-30P inputs support connection to separate A & B power sources
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Super-fast switchover between primary and secondary power sources occurs in 2-5 milliseconds
- Built-in SNMP/ethernet interface reports voltage, frequency and PDU loading per-phase via network or secure web browser interface with options for user specified alarm and notification thresholds
- Supports in-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
- Real-time clock backup maintains the time of day and date even if the PDU is not powered on
- Tiered access privileges allow an administrator and a guest to login via web browser for monitoring
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
Specifications
OVERVIEW
UPC Code | 037332188892 |
PDU Type | Monitored; Auto-Transfer Switch |
INPUT
Input Phase | 3-Phase |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | (2) NEMA L15-30P |
Input Cord Details | Set of 2 input cords enable connection to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | 0U vertical output power distribution component is a required accessory; Order REQUIRED PDU accessory PDU3V20D354 (54 C13 outlets), PDU3V20D354A (42 C13 and 12 C19 outlets) or PDU3V20D354B (48 C13 and 6 C19 outlets) |
Output Receptacles | C13; C19 |
Output Nominal Voltage | 208 |
Overload Protection | 3 20A double-pole breakers (1 per output phase) |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports local display of A & B line INPUT CURRENT, INPUT VOLTAGE & FREQUENCY per phase, OUTPUT CURRENT, KW, VOLTAGE & POWER FACTOR per phase, TOTAL OUTPUT POWER (kW), PHASE IMBALANCE (%), TEMPERATURE (C/F), FAULT CODE and SCROLL IP |
Front Panel LCD Display | Large 3-character display reports data for reported values; Additional 2 character identifies the measurement value or specific location the displayed measurement applies |
Front Panel LEDs | Set of 6 LEDs indicate A/B input PREFERRED, AVAILABLE & IN USE status; Set of 5 LEDs label the measurement value displayed (AMPS, KW, VOLTS, HZ & POWER-FACTOR); One additional red LED reports BREAKER TRIP status |
Switches | MODE and ENTER buttons enable navigation and viewing of all reported information |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount ATS module; Separate purchase 0u vertical mount PDU outlet distribution bar sold separate (3 options available) |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.00 x 27.95 x 41.54 |
Shipping Weight (lbs.) | 40.00 |
Unit Dimensions (hwd / in.) | 1.720 x 17.000 x 25.980 |
Unit Weight (lbs.) | 26.8 |
ENVIRONMENTAL
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | DIN-to-DB9 configuration/console Access cable |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Grounding Details | Included |
High Availability PDU Features | Auto-Transfer Switching |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- High-Capacity 3-Phase Rack ATS
https://tripplite.eaton.com/video/high-capacity-3-phase-rack-ats/136097
Product Images