Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USA-49WG 4-Port High-Speed Serial to USB Adapter

Title USA-49WG 4-Port High-Speed Serial to USB Adapter
Duration 00:46 (mm:ss)
Share https://www.tripplite.com/video/cable-accessory-4-port-high-speed-serial-to-usb-adapter-usa-49wg/56323
Transcript Need to quickly connect several serial devices to a laptop or desktop computer? Tripp Lite's USA-49WG High-Speed Serial to USB Adapter is the easiest way to add serial ports to your computer without the hassle of installing a serial card, turning off your PC or connecting an external power adapter.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.