Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Reversible USB Cables

Title Reversible USB Cables
Duration 00:58 (mm:ss)
Share https://tripplite.eaton.com/video/cable-reversible-usb-link/63591
Transcript Stop fumbling around with your computer trying to plug in USB devices. Tripp Lite's reversible USB 2.0 take the guesswork out of USB connections. Unlike traditional USB cables that can only be attached one way, they feature uniquely designed reversible Type-A connectors that plug into a USB port in either direction, making connections easier and faster.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.