Title | Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions |
---|---|
Duration | 01:20 (mm:ss) |
Share | https://www.tripplite.com/video/connect-video-sources-to-tvs-monitors-with-over-cat5-cat6-solutions/97050 |
Transcript | Over Cat5/Cat6 solutions use cost-effective Cat5 or Cat6 cabling to connect a video source to a display over longer distances than are possible with direct-connect A/V cables. These solutions also support the connection of multiple video sources to multiple displays. Tripp Lite’s Over Cat5/Cat6 solutions are available for both analog and digital installations. For a basic installation, you’ll need a transmitter; receiver; Cat5, Cat5e or Cat6 cable; and direct-connect A/V cables. Transmitters and receivers are designed to send signals a specified distance, so the length of your installation determines which transmitter and receiver are best for your application. One, two and four-port transmitters are available. Choose a matrix transmitter for installations with multiple video sources. Use direct-connect A/V cables to connect your video source and local display to a transmitter. Use Cat5, Cat5e or Cat6 cable to connect the transmitter to a receiver, repeater or receiver-splitter. To complete the installation, use direct-connect cables to connect the receiver to each remote display. Thank you for your interest in Tripp Lite products. |