Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SRCOOL12K & SRCOOLNET Air Conditioner with Remote Cooling Control Demo

Title SRCOOL12K & SRCOOLNET Air Conditioner with Remote Cooling Control Demo
Duration 00:52 (mm:ss)
Share https://www.tripplite.com/video/cooling-air-conditioner-with-remote-cooling-control-srcool12k-srcoolnet/64789
Transcript

The SRCOOLNET Web Management Accessory turns Tripp Lite’s SRCOOL12K Portable Air Conditioning Unit into a network manageable device, allowing you to monitor temperatures, receive alerts, review logs and control settings from remote locations.

The SRCOOL12K and SRCOOLNET work hand in hand to deliver a user-friendly cooling solution that is easy to install, easy to operate, and is perfect for off-hour or unattended cooling applications in small server rooms and wiring closets.

Don’t let excessive heat compromise the performance and reliability of your network equipment. Order the SRCOOL12K and SRCOOLNET today.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.