Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

B122-000-60 60Hz HDMI Signal Extender

Title B122-000-60 60Hz HDMI Signal Extender
Duration 00:55 (mm:ss)
Share https://tripplite.eaton.com/video/hdmi-extender-active-repeater-60hz-b122-000-60/51518
Transcript The B122-000-60 HDMI In-Line Signal Booster allows you to send a high-resolution HDMI signal to a display or HDTV up to 150 feet away. It provides an economical solution for digital signage in venues like schools, churches, retail stores and trade shows.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.