Title | B020-U08-19-IP Console IP KVM Switch |
---|---|
Duration | 01:19 (mm:ss) |
Share | https://www.tripplite.com/video/kvm-switch-ip-console-b020-u08-19/51412 |
Transcript | Tripp Lite's B020-U08-19 IP Console KVM allows you to control multiple servers from a single console, either at the rack or over the network. A full-sized keyboard, touchpad, fold-away 19-inch color LCD and eight-port KVM switch are all combined in space-saving 1U rack housing. |