Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Fiber Patch Cables with Push/Pull Connectors

Title Fiber Patch Cables with Push/Pull Connectors
Duration 01:03 (mm:ss)
Share https://www.tripplite.com/video/patch-cable-fiber-optic-push-pull-connectors/76105
Transcript Ever tried managing cables in a fully populated patch panel installation? They're almost impossible to unplug, especially when they're right in the middle of a space. Most of the time, you need a special tool. Tripp Lite's fiber patch cables with LC connectors feature push/pull tabs that make installation and removal simple. All you need is one hand, and no tools are required.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.