Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

P005-Series 14AWG Power Cords

Title P005-Series 14AWG Power Cords
Duration 00:38 (mm:ss)
Share https://www.tripplite.com/video/power-cord-14awg-p005-series/55886
Transcript Tripp Lite's P005-Series Heavy-Duty Power Cords are the ideal solution for server applications that require a higher-rated, heavier-gauge cable, ensuring power is delivered in even the harshest of environments.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.