Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Preloaded Slack-Free Fiber Patch Panels

Title Preloaded Slack-Free Fiber Patch Panels
Duration 01:08 (mm:ss)
Share https://www.tripplite.com/video/preloaded-slack-free-fiber-patch-panels/884200
Transcript

Tripp Lite's all-in-one fiber patch panels solve the problem of needing just the right amount of cable for every piece of equipment. Each rack-mount panel is preloaded with spools of fiber cable. Simply unspool the exact length of cable you need and route it to equipment. The rest of the cable stays stored in the panel, eliminating clutter and improving organization.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.