Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Show and Tell: Preloaded Slack-Free Fiber Patch Panels

Title Show and Tell: Preloaded Slack-Free Fiber Patch Panels
Duration 02:35 (mm:ss)
Share https://www.tripplite.com/video/show-and-tell-preloaded-slack-free-fiber-patch-panels/884201
Transcript

Tripp Lite's all-in-one fiber patch panels solve the problem of needing just the right amount of cable for every piece of equipment. Each rack-mount panel is preloaded with spools of fiber cable. Simply unspool the exact length of cable you need and route it to equipment. The rest of the cable stays stored in the panel, eliminating clutter and improving organization.

30 preloaded solutions are available, including 15 singlemode and 15 multimode, with different combinations of cables, connectors and lengths.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.