Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

B112-002-R 2-Position VGA Switch

Title B112-002-R 2-Position VGA Switch
Duration 00:47 (mm:ss)
Share https://tripplite.eaton.com/video/vga-switch-manual-2-port-b112-002-r/63598
Transcript Tripp Lite's B112-002-R-2 VGA Switch is the ideal solution for connecting two computers to one monitor or two monitors to one computer. With no drivers or software to install and no external power supply required, this switch is ready for action right out of the box.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.