Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

B122-000 HDMI Signal Extender

Title B122-000 HDMI Signal Extender
Duration 00:55 (mm:ss)
Share https://www.tripplite.com/video/hdmi-extender-active-repeater-24hz-b122-000/51519
Transcript

The B122-000 HDMI In-Line Signal Booster allows you to send a high-resolution HDMI signal to a display or HDTV up to 150 ft. away.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.