Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA


  • Extend a DVI-D Dual Link signal up to 150-ft. (45.72 m) from the source
  • Use P560-Series DVI Dual-Link cables in most applications.
  • When extending a 2560 x 1600 video signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B120-000

Have a Question?
Contact Us

Overview

Tripp Lite's B120-000 DVI Dual Link Signal Extender increases the distance a DVI-D signal can be transmitted beyond the recommended 16-ft. (4.88 m). It supports video resolutions up to 2560 x 1600 @ 60Hz, and a maximum distance of 150-ft. (45.72 m) from the source. Use P560-Series DVI Dual-Link cables in most applications. When extending a 2560 x 1600 video signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring. (Available from Tripp Lite as a custom order) Simply connect the longer cable between the source and the B120-000, and the shorter cable (16-ft. (4.88 m) or less) between the adapter and the monitor. Software or drivers are not required. Built-in Equalization control to adjust the video image. HDCP and DDC compatible. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a DVI-D Dual Link signal up to 150-ft. (45.72 m) from the source
  • Supports a maximum video resolution of 2560 x 1600 @ 60Hz
  • Use P560-Series DVI Dual-Link cables in most applications
  • When extending a 2560 x 1600 video signal more than 75-ft. (22.86 m), use a cable made with 24Awg wiring (Available from Tripp Lite as a custom order)
  • Built-in Equalization control to adjust the video image
  • HDCP and DDC compatible
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B120-000 DVI Dual Link Signal Extender
  • External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Screwdriver for Equalization adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332130297
Product TypeSignal Booster
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
TechnologyDVI
Host ConnectorDVI-I DUAL LINK (FEMALE)
VIDEO
Video InputDVI-I DUAL LINK (FEMALE)
Video OutputDVI-I DUAL LINK (FEMALE)
Resolutions Supported

Extend a 2560 x 1600 @ 60Hz signal up to 150 ft. using 24Awg cable; Extend a 2560 x 1600 @ 60Hz signal up to 100 ft. using 28Awg cable

Supported Resolutions2560x1600
Max Supported Video Resolution2560x1600 @ 60Hz
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)150
Max 1920 x 1080 (1080p) Range (ft)150
Max 1920 x 1200 Range (ft)150
Max 2560 x 1600 Range (ft)150
Signal Range (ft)150
Signal Range (m)45
Recommended CablingP560-Series
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)150
Maximum Signal Range Details
150 ft via 24 AWG Cable
100 ft via 28 AWG Cable
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Plug(s)NEMA 1-15P North America
Bus Powered  No
Product Length (in.)2.4
Product Length (cm.)6.1
Product Length (ft.)0.2
Product Length (m.)0.061
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.4
DC Barrel PlugOD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Number of Displays1
Form Factor/Mounting OptionsBox
Shipping Dimensions (hwd / in.)7.00 x 6.40 x 2.20
Shipping Weight (lbs.)0.53
Unit Dimensions (hwd / in.)2.4 x 2.04 x 0.94
Unit Packaging TypeBox
Unit Weight (lbs.)0.1
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)150
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 1920 x 1440 Range (ft)150
Max 480i Range (ft)150
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
Max 2048 x 1536 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Ports2
Side A - Connector 1DVI-I DUAL LINK (FEMALE)
Side B - Connector 1DVI-I DUAL LINK (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
STANDARDS & COMPLIANCE
CertificationsFCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the B120000 model support page.

Related Products

Audio Video Cables

  Model Number Description
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P560-006 P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P560-010 P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 25 ft. (7.62 m) P560-025 P560-025 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 25 ft. (7.62 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m) P560-050 P560-050 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)
DVI High Definition Dual Link Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m) P560-100-HD P560-100-HD DVI High Definition Dual Link Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m)
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.