Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Extend a DVI-D Single-Link signal up to 150-ft. (45.72 m) from the source
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
  • Use P561-Series DVI Single-Link cables in most applications.
  • When extending a 1920 x 1200 (or 1080p) video signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

The B120-000-SL DVI Single-Link Signal Extender increases the distance a DVI-D signal can be transmitted beyond the recommended 16 feet (4.9 meters). Supports DVI Single-Link computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p, as well as a maximum distance of 150 feet (45.7 meters) from the source. Use P561-Series DVI Single-Link cables in most applications. When extending a 1920 x 1200 (or 1080p) video signal more than 75 feet (22.9 meters), use cable made with 24 AWG wiring. Simply connect the longer cable between the source and the B120-000-SL, and the shorter cable (16 feet or less) between the adapter and the monitor. Software or drivers are not required. Built-in equalization control to adjust the video image. HDCP and DDC compatible. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a DVI-D Single-Link signal up to 150-ft. (45.7 m) from the source
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
  • Use P561-Series DVI Single-Link cables in most applications
  • When extending a 1920 x 1200 (or 1080p) video signal more than 75-ft. (22.9 m), use a cable made with 24 AWG wiring
  • Built-in Equalization control to adjust the video image
  • HDCP and DDC compatible
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B120-000-SL DVI Single Link Extender
  • External Power Supply with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Screwdriver for equalization adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332167118
Product TypeSignal Booster
TechnologyDVI
VIDEO
Video InputDVI-D SINGLE LINK (FEMALE)
Video OutputDVI-D SINGLE LINK (FEMALE)
Max Supported Video Resolution1920 x 1200 @ 60Hz
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)150
Max 1920 x 1080 (1080p) Range (ft)150
Max 1920 x 1200 Range (ft)150
Signal Range (ft)150
Signal Range (m)46
Recommended CablingP561-Series
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)150
Maximum Signal Range Details
150 ft via 24 AWG Cable
100 ft via 28 AWG Cable
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.4
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DC Barrel PlugOD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports1
Side A - Connector 1DVI-I SINGLE LINK (FEMALE)
Side B - Connector 1DVI-I SINGLE LINK (FEMALE)
Daisy-chainable / CascadableNo
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsBox
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)2.400 x 2.040 x 0.940
Unit Packaging TypeBox
Unit Weight (lbs.)0.1
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)151
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)151
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m) P561-050 P561-050 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.