Part Number: EZA-035
- Versatile trunk cable allows for a variety of connection options
- At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Eliminates the need to field terminate VGA connectors
- Detachable, screw-on connector with pull tab (7/8 in. diameter) makes it easy to pull through tight spaces, and helps protect the cable from strain, dirt, debris and damage when doing so
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Available in both PVC and Plenum versions
- Comes in 35 ft., 50 ft. and 100 ft. lengths
- Supports Video and Audio pass through depending on end kit used
- Choose from a variety of connector combinations for the perfect fit
Specifications
OVERVIEW
UPC Code | 037332141903 |
Product Type | Passive Cable |
Technology | VGA/SVGA |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DIN 14 PIN (FEMALE) |
Side B - Connector 1 | DIN 14 PIN (FEMALE) |
PHYSICAL
Color | Black; Green |
Cable Jacket Color | Black; Green |
Cable Length (ft.) | 35 |
Cable Length (in.) | 420 |
Shipping Dimensions (hwd / in.) | 1.70 x 6.70 x 6.90 |
Shipping Weight (lbs.) | 1.70 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
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
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images