Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Eco-Surge 12-Outlet Home/Business Theater Surge Protector, 10 ft. (3.05 m) Cord, 3600 Joules - Accommodates 8 Transformers


  • Auto/manual switch offers green energy savings or standard protection
  • Unique Netbook Switch allows user to select wattage
  • 12 outlets / 10-ft. (3.05 m) cord
  • 3600 joule rating
  • 2-line digital gold coax connectors
  • 1-line tel/modem/network (100BaseT, high-speed) surge protection

View Full Product Details

Tripp Lite Part Number

TLP1210SATG

$93.74 Avg. Price
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

The TLP1210SATG offers reliable, green surge technology that protects your A/V installations, the environment and your wallet. The TLP1210SATG offers a unique Netbook switch that allows users to select wattage, so these are the only green surge suppressors compatible with all PCs, Notebooks and Netbooks. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. The TLP1210SATG offers 3600 joules of advanced surge protection for all A/V components. You can see and hear the difference: sharper, crisper video; deeper, fuller audio; longer component life spans. Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 12 outlets (with transformer spacing and sliding safety covers), 2-line coaxial protection and 1-line tel/modem/Ethernet (100BaseT, high-speed) protection safeguard an entire home/business theater system. Includes two diagnostic LEDs and four status LED indicators, color-coordinated holographic outlet/plug labels, 10-ft. (3.05 m) cord with a right-angle plug, 6-ft. (1.83 m) coaxial cable and 6-ft. (1.83 m) network cable. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
  • Green Outlet Array; "Master" outlet controls power flow for 1 primary and up to 8 peripheral components. "Power Save" outlets cut AC power to 8 connected components when not in use - perfect for non-essential components that do not save settings like DVD players, gaming consoles, amplifiers and speaker systems. "Always On" outlets provide continuous power to 3 critical devices that save settings like DVRs and recorders (TiVo), cable and satellite boxes
  • User-adjustable wattage control switch - allows for high-wattage (over 25W) and low-wattage (over 15W) components to serve as Master device
  • Auto/Manual Switch - allows users to switch between green (auto) power-save mode and standard (manual) surge protection
  • 3600 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 12 widely spaced surge-protected NEMA 5-15R AC outlets safeguard and entire home/business theater system while accommodating up to 8 large transformers
  • Sliding safety covers protect against accidental contact
  • 2 sets of surge-protected Type F gold coaxial connectors safeguard components on cable, satellite and antenna line
  • 1-line tel/modem/Ethernet (100BaseT, high-speed) surge protection safeguards personal video recorders (PVRs) on a single DSS or Ethernet line.
  • 10-ft. (3.05 m) cord with right-angle NEMA 5-15P plug
  • 2 diagnostic LEDs alert user to protection and grounded status and 4 status LEDs indicates when AC power is present
  • Keyhole slots provide convenient wall or cabinet mounting
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP1210SATG Eco Home/Business Theater Surge Suppressor
  • 6-ft. (1.83 m) gold coax cable
  • 6-ft. (1.83 m) network cable
  • Instruction manual with warranty information
Energy-Efficient Green Solutions RoHS compliant

Specifications

OVERVIEW
UPC Code037332152541
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps228000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)10
Right-Angle PlugYes
OUTPUT
Output Volt Amp Capacity (VA)15
Output Watt Capacity (Watts)1800
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(12) 5-15R
Transformer Accommodation(8) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3600
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
UL1449 Let Through Rating330, 400, 400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details2 line
Network (Ethernet) ProtectionYes
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorGray
Housing ColorGray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 152 mm; Distance between vertical tabs = 73.5 mm
Outlets Measurement (Center to Center)Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Receptacle ColorGreen; gray
Shipping Dimensions (hwd / in.)13.30 x 2.40 x 8.70
Shipping Weight (lbs.)3.10
Unit Dimensions (hwd / in.)1.54 x 4.72 x 11.88
Unit Weight (lbs.)2.55
Input Cord ColorGray
COMMUNICATIONS
Network Compatibility100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Green Energy-Saving FeaturesPower saving auto-shutoff ECO outlets
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1363:2018 (5th Ed); UL1449:2014 (4th Ed), CAN/CSA-C22.2 No. 269.3:2017 (2nd Ed); CAN/CSA-C22.2 No.308-14
NOM (Mexico)NOM
UL1363 (Power Tap)UL1363
UL497A (Communications)No
FCC Part 68 (Communications)FCC Part 68
Industry Canada (Communications)No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the TLP1210SATG model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.