Part Number: TLP808NETG
- 8 outlets / 8-ft. cord
- 2160 joule rating
- Auto/Manual switch offers green energy savings or standard protection
- Unique Netbook switch allows user to select wattage
- 1-line tel/network protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
Features
- Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
- Allows users to switch between green (auto) power save mode and standard (manual) surge protection mode
- 8 total AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- "Master" outlet controls power flow for 1 primary device and up to 5 peripheral devices
- Five "Power Save" outlets cut AC power when not in use--perfect for non-essential peripherals like monitors, printers, scanners, speakers, lamps, etc.
- Two "Always-On" outlets provide continuous power for interminable devices such as modems, routers, external hard drives, cordless phones and fax machines
- 1-line tel/network data line protection to prevent surges from damaging your modem/fax/100Bt equipment
- User-selectable wattage switch accommodates PCs, Netbooks and other Internet research tools
- 2160 joules AC surge suppression shields equipment from the strongest surges and line noise
- Long 8 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
- Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
- Integrated child-safety sliding outlet covers safely seal off all unused outlets
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Attractive gray suppressor housing with keyhole mounting tabs allow versatile placement options
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332152404 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (36D) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 144000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
OUTPUT
Output Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (6) Yes |
Outlet Details | Includes built-in sliding safety covers |
Outlet Orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2160 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330 L-G, 400 L-N, 400 N-G |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal slots = 75 mm; Distance between vertical slots = 41.6 mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm |
Receptacle Color | Green; gray |
Shipping Dimensions (hwd / in.) | 11.30 x 2.40 x 8.70 |
Shipping Weight (lbs.) | 2.40 |
Unit Dimensions (hwd / in.) | 1.510 x 4.860 x 9.550 |
Unit Weight (lbs.) | 1.87 |
Input Cord Color | Gray |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Green Energy-Saving Features | Power saving auto-shutoff ECO outlets |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP808NETG ECO Surge Protector
https://tripplite.eaton.com/video/tlp808netg-eco-surge-protector/48981 - TLP1210SATG & TLP808NETG ECO Surge Protector Demo
https://tripplite.eaton.com/video/tlp1210satg-tlp808netg-eco-surge-protector-demo/46259
Product Images