Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/1/2015

Overview

Tripp Lite’s VESA-compliant DWF3260X Fixed Flat-Screen Wall Mount’s low-profile design features an open frame for easy wall access and optimal display positioning flexibility. Its durable, all-metal construction with scratch-resistant, powder-coat finish supports weights of up to 165 lbs. and fits most 32- to 70-inch flat-panel displays. It comes with all necessary mounting hardware and features horizontal adjustment to compensate for off-center wall studs. A built-in bubble level enables accurate display leveling. For peace of mind, the DWF3260X comes backed by a 5-year warranty and green, RoHS-compliant design.

Features

  • Low-profile design features an open frame for easy wall access and optimal display positioning flexibility
  • Durable, all-metal construction with scratch-resistant, powder-coat finish supports weights of up to 165 lbs. and fits most 32- to 70-inch flat-panel displays
  • Includes all necessary mounting hardware and features horizontal adjustment to compensate for off-center wall studs
  • Built-in bubble level enables accurate display leveling
  • 5-year warranty and green
  • RoHS-compliant design

Package Includes

  • DWF3260X Fixed Flat-Screen Wall Mount
  • Mounting Hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178817
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  600x400
MotionFixed
Mounting LocationWall
Degrees of MotionFixed
Maximum Weight Capacity (lbs.)165
Shipping Dimensions (hwd / in.)26.77 x 4.72 x 1.77
Shipping Weight (lbs.)5.19
Unit Dimensions (hwd / in.)17.130 x 26.140 x 1.180
Unit Weight (lbs.)5.19
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.