Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Full-Motion Wall-Mount for 13" to 27" Flat-Screen Displays

Part Number:  DWM1323SE

DWM1323SE product image

Overview

Tripp Lite’s VESA-compliant DWM1323SE Tilt Flat-Screen Wall Mount offers full-motion articulation and can free up valuable space in your workstation by allowing you to effortlessly re-position your display at any time, even after installation. Its sleek design features convenient one-touch swivel display adjustment with tilt capabilities and fits most 13- to 27-inch flat-panel displays. Its durable, all-metal frame with scratch-resistant, powder-coat finish withstands the stress of repeated use and blends easily into any décor. It comes with all necessary mounting hardware and supports weights of up to 33 lb. For peace of mind, the DWM1323SE comes backed by a 5-year warranty and green, RoHS-compliant design.

Features

  • Tripp Lite’s VESA-compliant DWM1323SE Tilt Flat-Screen Wall Mount offers full-motion articulation and can free up valuable space in your workstation by allowing you to effortlessly re-position your display at any time, even after installation
  • Sleek design features convenient one-touch swivel display adjustment with tilt capabilities
  • Fits most 13- to 27-inch flat-panel displays
  • Durable, all-metal frame with scratch-resistant, powder-coat finish withstands the stress of repeated use and blends easily into any décor
  • Includes all necessary mounting hardware and supports weights of up to 33 lb
  • 5-year warranty
  • Green, RoHS-compliant design

Package Includes

  • DWM1323SE Full Motion Flat-Screen Wall Mount
  • Mounting Hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178794
PHYSICAL
ColorBlack
Material of ConstructionMetal
VESA Pattern (mm)  75x75; 100x100
MotionFull
Mounting LocationWall
Degrees of Motion-15/+15 Tilt; 180 Swivel
Maximum Weight Capacity (lbs.)33
Min/Max Arm Extension (in.)4.14 min to 15.95 max
Shipping Dimensions (hwd / in.)11.02 x 9.45 x 2.83
Shipping Weight (lbs.)2.70
Unit Dimensions (hwd / in.)8.260 x 4.600 x 16.000
Unit Weight (lbs.)2.66
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.