Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI In-Line Signal Booster/Extender (F/F), 1920 x 1200 (1080p) @ 24 Hz, Up to 150 ft., TAA


  • Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150 ft. from the source
  • When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD
  • No external power required in most installations
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B122-000

Have a Question?
Contact Us

Overview

Tripp Lite's B122-000 HDMI Signal Extender increases the distance a 1080p @ 24Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 24Hz, as well as a maximum distance of 150 ft. from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order) 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable. Simply connect the longer cable between the source and the B122-000, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. HDCP compliant. Compatible with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150 ft. from the source
  • Use P568-Series HDMI cables in most applications
  • When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order)
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • HDCP compliant
  • No software or drivers required
  • No external power required in most installations
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B122-000 HDMI Signal Extender
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332133144
TechnologyHDMI
VIDEO
Max 1080P Range (ft)150
Max 720P Range (ft)150
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.30 x 6.14 x 4.80
Shipping Weight (lbs.)0.03
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)153
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)153
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
CONNECTIONS
Ports1
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Audio Video Cables

  Model Number Description
Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. EZB-025 EZB-025 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft.
Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50 ft. EZB-050 EZB-050 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50 ft.
Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. P568-050 P568-050 Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft.
Standard-Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft. P568-050-EZ P568-050-EZ Standard-Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft.
Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. P568-100-HD P568-100-HD Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft.

Digital Signage & Audio/Video

  Model Number Description
Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. EZB-025 EZB-025 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft.
Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50 ft. EZB-050 EZB-050 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50 ft.
Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. P568-050 P568-050 Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft.
Standard-Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft. P568-050-EZ P568-050-EZ Standard-Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft.
Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. P568-100-HD P568-100-HD Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft.

Resources & Downloads

support icon

Do you own a
B122-000
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.