Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, Up to 150 ft.


Transmit a HDMI signal up to 150ft, 1080p @ 24Hz using two Cat6 patch cables.
  • Extends a 1080p @ 24Hz (or 1920 x 1200) signal up to 150 ft. using 24Awg, Solid Wire Cat6* cabling (Tripp Lite N202-Series)
  • Extends a 3D signal up to 125 ft. using 24Awg, Solid Wire Cat6* cabling (Tripp Lite N202-Series)
  • Supports 24-bit True Color (8-bits per channel)
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Supports HDCP, EDID and DDC

*When using Cat5 cable, the maximum extension distance is reduced by 50 ft.
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B125-150

Have a Question?
Contact Us

Overview

Tripp Lite's HDMI Over Dual Cat5 Extender Kit is the perfect solution for those who need to extend a HDMI signal over a long distance over two Cat5/6 cables.
  • When using 24Awg, Solid Wire Cat6 cable, a 1080p @ 24Hz (or 1920 x 1200) signal can be extended up to 150 ft. from the source.
  • When using 24Awg, Solid Wire Cat6 cable, a 3D signal can be extended up to 125 ft.
  • When using 24Awg, Solid Wire Cat5 cable, a 1080p @ 24Hz (or 1920 x 1200) signal can be extended up to 100 ft. from the source.
  • When using 24Awg, Solid Wire Cat5 cable, a 3D signal can be extended up to 75 ft.

Simply run two Cat5/6 cables between the local transmitter and remote receiver units, and plug in standard Tripp Lite HDMI cables to the HDMI source and the display.
The B125-150 comes with both local transmitter and remote receiver units. DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio are supported, and it is compliant with HDCP, EDID and DDC. 24-bit True Color (8-bits per channel) is supported.

Features

  • Extends a 1080p @ 24Hz (or 1920 x 1200) signal up to 150 ft. using 24Awg, Solid Wire Cat6 cabling (Tripp Lite N202-Series)
  • Extends a 1080p @ 24Hz (or 1920 x 1200) signal up to 100 ft. using 24Awg, Solid Wire Cat5 cabling
  • Extends a 3D signal up to 125 ft. using 24Awg, Solid Wire Cat6 cabling, or up to 75 ft. using 24Awg, Solid Wire Cat5 cabling
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Supports HDCP, EDID and DDC
  • Supports 24-bit True Color (8-bits per channel)
  • Use Tripp Lite P568-Series HDMI cables to connect to HDMI source and monitor
  • Supports Lip-Sync Pass Through, and CEC pass through
  • Green LED on the remote unit will illuminate to indicate that power is being received
  • The Red LED on the remote unit will illuminate only if a working signal is NOT being received. The unit is functioning properly when the Red LED is not illuminated

Package Includes

  • HDMI Extender Local Transmitter Unit
  • HDMI Extender Remote Receiver Unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1.5A, 4.5 ft.)
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143723
AC AdapterInput: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1.5A, 4.5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.20 x 6.40 x 2.20
Shipping Weight (lbs.)0.80
Unit Dimensions (hwd / in.)Remote Unit: 2.375"W x 1.75"D x 0.75"H
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)150
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)150
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
Max 720P Range (ft)150
CONNECTIONS
Ports1
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2(2) RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.

Digital Signage & Audio/Video

  Model Number Description
High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft. P568-003 P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. P568-006 P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. P568-010 P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. P568-016 P568-016 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft. P569-010-CERT P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

Network Cables & Adapters

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.