Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extend a 1080p @ 60Hz (or 1920 x 1200) signal up to 125ft

  • Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • No external power required in most installations
  • Built-in HDMI cable features a latching connector for a more secure connection
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

The B123-001-60 HDMI Signal Extender increases the distance a 1080p at 60 Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16 feet (4.9 meters). It supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p at 60 Hz, at a maximum distance of 125 feet (38.1 meters) from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p at 60 Hz (or 1920 x 1200) signal more than 75 feet (22.9 meters), use cable made with 24 AWG wiring, such as the P568-100-HD. 24 AWG HDMI cabling is also needed when extending a 3D signal more than 50 feet (15.2 meters). A 3D signal can be extended up to 125 feet using 24 AWG HDMI cable. Simply connect the longer cable between the source and the B123-001-60, and the built-in cable between the adapter and the monitor/TV. The built-in HDMI cable features a latching connector for a more secure connection. Software or drivers are not required. HDCP compliant. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a 1080p at 60 Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source
  • Use P568-Series HDMI cables in most applications
  • Built-in HDMI cable features a latching connector for a more secure connection
  • When extending a 1080p at 60 Hz (or 1920 x 1200) signal more than 75-ft. (22.9 m), use cable made with 24 AWG wiring, such as the P568-100-HD.
  • 24 AWG HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.2 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24 AWG HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • No external power required in most installations
  • HDCP compliant
  • No software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B123-001-60 HDMI Active Extender
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332171184
Product TypeSignal Booster
TechnologyHDMI; Cat5/5e; Cat6
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (MALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions Supported

Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source

Max Supported Video Resolution1920 x 1200 @ 60Hz
Max 720P Range (ft)125
Max 1080P Range (ft)125
Max 1280 x 720 (720p) Range (ft)125
Max 1920 x 1080 (1080p) Range (ft)125
Max 1920 x 1200 Range (ft)125
Recommended Cabling24 AWG
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)125
Maximum Signal Range Details

Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source

AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationPass-through audio
INPUT
Built-In Cable Length (ft.)0.5
Built-In Cable Length (in.)6
Product Length (in.)8.362
Product Length (cm.)21.239
Product Length (ft.)0.696
Product Length (m)0.06
POWER
Power Source TypeUSB
Power SourceUnit (Optional)
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1HDMI (MALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Daisy-chainable / CascadableNo
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket ColorBlack
Cable Length (ft.)1
Number of Displays1
Form Factor/Mounting OptionsPigtail
Shipping Dimensions (hwd / in.)1.30 x 6.14 x 4.80
Shipping Weight (lbs.)0.11
Unit Dimensions (hwd / in.)0.600 x 1.020 x 8.360
Unit Packaging TypeBox
Unit Weight (lbs.)0.05
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)125
Max 480P Range (ft)125
Max 1440 x 900 Range (ft)125
Max 1080i Range (ft)125
Max 480i Range (ft)125
Max 640 x 480 Range (ft)125
Max 800 x 600 Range (ft)125
Max 1600 x 1200 Range (ft)125
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) P568-050 P568-050 High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m)
Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m) P568-100-HD P568-100-HD Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m)

USB Cables

  Model Number Description
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.