Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Heavy-Duty Rolling TV Stand, Height Adjustable, 60" - 100" Screens


Portable floor stand accommodates a heavy flat or curved television, monitor or interactive display/whiteboard.
  • Holds most flat or curved 60-100 in. displays up to 220 lb. (99.8 kg)
  • Accommodates interactive whiteboards, including Promethean models
  • Height adjustable from 47 to 65 in. for best viewing
  • Locking swivel casters easily roll over carpet
  • Shelves hold a webcam and a Blu-ray player or laptop
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

DMCS60100XX

Have a Question?
Contact Us

Features

Bring the Presentation to Your Audience
The DMCS60100XX combines the strength of a height-adjustable TV floor stand with the convenience of a portable cart. Mount a flat or curved panel television, monitor or interactive whiteboard on this movable TV stand and bring it to your audience in a classroom, lecture hall, office, conference room or other location where audio/video resources are shared. The DMCS60100XX accommodates most flat-panel displays from 60 to 100 inches, including Promethean whiteboards. Its heavy-duty aluminum frame supports up to 220 pounds (99.8 kilograms)
Effectively Share Audio/Video Resources
An alternative to purchasing multiple displays, the DMCS60100XX allows a large screen and its peripherals to be easily shared within a facility and stored in a secure area. The heavy-duty TV stand has four sturdy wheels that move smoothly through doorways and over thresholds. The wheels lock to keep the stand in position while at rest. Each column has a handle to help you guide the cart's movement.
Easily Adjust the Height and Viewing Angle of Your 60" to 100" Display
The columns telescope in two-inch increments, so you can adjust the height of the display mounting bracket from 47 to 65 inches above the floor. The display angle can be adjusted from +5° to -10° for optimal viewing.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing mounting standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 200 x 500, 300 x 200, 300 x 300, 300 x 400, 300 x 500, 300 x 600, 400 x 200, 400 x 300, 400 x 400, 400 x 500, 400 x 600, 500 x 200, 500 x 300, 500 x 400, 500 x 500, 500 x 600, 600 x 300, 600 x 400, 600 x 500, 600 x 600, 700 x 300, 700 x 400, 700 x 500, 700 x 600, 800 x 300, 800 x 400, 800 x 500, 800 x 600, 900 x 400, 900 x 500, 1000 x 400, 1000 x 500 and 1000 x 600.
Conveniently Place Peripherals and Manage Cables
The upper shelf holds a webcam or small projector. The lower shelf holds a laptop or an audio/video component, such as a Blu-ray player. Add a clamp-on surge protector to the lower shelf to provide power protection for devices. The height of both shelves is adjustable. Cable management openings in the columns allow you to route power and connection cords, reducing clutter for a clean, professional look.

Package Includes

  • All DMCS60100XX components (assembly required)
  • Assembly fasteners
  • Display mounting fasteners
  • Hex key
  • Wrench
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332224620
Device CompatibilityMonitor/HDTV
PHYSICAL
Material of ConstructionAluminum, Steel
ColorBlack; Silver
VESA Pattern (mm)  1000x400; 1000x500; 1000x600; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500
MotionTilt
Mounting LocationFloor
Degrees of Motion+5° to -10°
Minimum Screen Size (in.)60
Maximum Screen Size (in.)100
Maximum Weight Capacity (lbs.)220
Number of Displays1
Shipping Dimensions (hwd / in.)9.80 x 25.80 x 47.50
Shipping Weight (lbs.)81.00
Unit Dimensions (hwd / in.)46.02 x 44 x 27.6
Unit Weight (lbs.)61
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the DMCS60100XX model support page.

Related Products

Surge Protectors

  Model Number Description
Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBC TLP310USBC Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing TLP310USBCW TLP310USBCW 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing
Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBS TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Video Extenders

  Model Number Description
HDMI over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, PoC, HDR, 4:4:4, 125 ft., TAA B127-1A1-HH B127-1A1-HH HDMI over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, PoC, HDR, 4:4:4, 125 ft., TAA

Rolling TV Stands and Carts

  Model Number Description
Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters DMCCASTER DMCCASTER Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.