Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Space Saving 0U design allows a Copper / Fiber Cassette to be mounted on the metal surface of any rack enclosure, cable manager or other similar structure via the attached magnets
  • Perfect for adding Copper / Fiber connectivity where no existing rack infrastructure exists, such as a remote work station, a new build-out, or temporary install locations
  • Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper, all in a single 0U sleeve
  • Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment

Overview

The N484-00U is a compact 0U chassis that allows you to mount a single high-density copper/fiber cassette on the metal surface of any rack enclosure, cable manager or other similar structure via the attached magnets. Unlike standard rack-mount solutions, the N484-00U allows you to locate a copper/fiber cassette where standard chassis cannot go, connecting cables at the cable manager where they are being routed through. It's also perfect for adding copper/fiber connectivity where no existing rack infrastructure exists, such as a remote workstation, a new build-out or temporary install locations. Choose among a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper. Fiber cassettes come in multiple variations, allowing you to connect and interconnect your 10 Gb, 40 Gb and 100/120 Gb equipment. In addition, it gives you the flexibility to add as you go, without needing to purchase a 1U chassis when you only need to add one more cassette.

Features

  • Space Saving 0U design allows a Copper / Fiber Cassette to be mounted on the metal surface of any rack enclosure, cable manager or other similar structure via the attached magnets
  • Unlike standard rackmount solutions, the N484-00U allows you to locate a copper / fiber cassette where standard chassis' cannot go, connecting cables at the cable manager where they are being routed through.
  • It's also perfect for adding Copper / Fiber connectivity where no existing rack infrastructure exists, such as a remote work station, a new build-out, or temporary install locations
  • Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper, all in a single 0U sleeve
  • Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment
  • Gives you the flexibility to add as you go, without needing to purchase a 1U chassis when you only need to add one more cassette.
  • Fully passive; no added heat or cooling load
  • Manufactured with heavy duty, 1.0mm Cold Rolled Steel

Package Includes

  • High Density Copper / Fiber Enclosure Panel, 0U, 1-Cassette Capacity
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187253
Accessory TypePass-Through Panel
TechnologyCat5/5e; Cat6; Cat6a; Multimode
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.60 x 4.80 x 9.10
Shipping Weight (lbs.)0.80
Unit Dimensions (hwd / in.)1.750 x 19.000 x 13.000
Panel StyleCassette Type
ENVIRONMENTAL
Operating Temperature Range-4° to 122°F (-20° to 50°C)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Infrastructure

  Model Number Description
10GbE Pass-Through Cassette - (x12) LC Duplex N484-12LC N484-12LC 10GbE Pass-Through Cassette - (x12) LC Duplex
40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) N484-12M12 N484-12M12 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) N484-12M24 N484-12M24 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )
Cat6a Pass-Through Cassette - (x12) RJ45 N484-12RJ N484-12RJ Cat6a Pass-Through Cassette - (x12) RJ45
100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex N484-1M24-LC12 N484-1M24-LC12 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex N484-2M12-LC12 N484-2M12-LC12 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins) N484-2M24-6M12 N484-2M24-6M12 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.