Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

In-row precision air conditioner provides robust cooling in a space-saving footprint for small to medium data centers and high-performance computer room.

  • Cools mission-critical equipment with up to 25.8 kW (88,000 BTU/hr) of high-precision in-row cooling power
  • Slim 300 mm profile allows maximum cooling while taking up little space
  • Close-coupled design improves energy efficiency by 25% over traditional CRACs
  • User-friendly color touchscreen allows complete access to data and status information
  • Configurable side and/or front airflow discharge and maintenance mode capability
  • Hot swappable fans
  • Outdoor Condenser Included
  • 1-year limited warranty

Features

Slim Air Conditioning System Saves Space While Delivering Primary Precision Cooling
This SmartRack® in-row precision air conditioning system is the ideal cooling option for your small-to-medium data center, IT room or other edge location. Typical CRAC/CRHC units are too large for these locations, but the SRCOOLDXRW25 cools your mission-critical equipment while occupying very little floor space, supporting up to 25.8kW (88,000 BTU/hr) of heat load per unit. The cabinet is just 300 millimeters wide, making it easy to position optimally within a row for precision close-coupled cooling. It requires the same front and rear clearance as a standard rack enclosure.

Uses DX Technology to Deliver Cool Air to Loads
This direct expansion (DX) cooling system pulls unconditioned air through the rear of the unit, cools it with condensed refrigerant and delivers it to equipment loads with up to 88,000 BTU/hr and nearly 2,950 CFM airflow. EC fans and a variable speed compressor provide variable airflow and constant temperature based on room conditions.

High Cooling Efficiency Saves You Money
Inverter compressor and EC fan technology automatically regulate cooling output to match heat load and conserve energy during off-peak hours, lowering your overall energy costs and lengthening the lifespan of the equipment being cooled. The close-coupled design captures heat at the source to improve energy efficiency by 25% over traditional perimeter CRACs. In addition, the SRCOOLDXRW25 is ideally sized for your small-to-medium data center at virtually any density, saving you the cost of a raised floor or an overbuilt/overprovisioned CRAC unit. It uses eco-friendly R410A refrigerant, reflecting your commitment to environmental responsibility.

Easy to Operate with the Color Touchscreen
You have total control over the SRCOOLDXRW25 using the front-panel color touchscreen interface, which lets you monitor and access system configuration and status information. A built-in controller detects and manages data center temperatures, automatically adjusts cooling levels and supports various control modes. Intelligent temperature control and variable speed technology allow precise airflow and temperature adjustment to match specific load requirements closely without wasting energy on overcooling.

Reconfigure Your Cooling Needs as Your Equipment Needs Change
The modular, in-row cabinet design easily facilitates expansion or movement on its built-in casters, allowing your increasing cooling needs to be reconfigured as your data center grows. A simple redundancy model (N+1) is built in as part of the number of scalable units to be deployed.

Pre-Installed WEBCARDLXMINI Network Interface Offers 24/7 Access
Remote access to the SRCOOLDXRW25 can save you the time and expense of having someone constantly on-site. The built-in WEBCARDLXMINI lets you manage temperatures, receive alerts, review logs and control settings 24/7 via HTTP(S), menu/CLI via SSH/Telnet and SNMP for integration with management software platforms such as DCIM. The ability to configure settings and monitor alarms off-site can bolster your bottom line.

Designed for Simple Maintenance and Convenience
By placing the SRCOOLDXRW25 close to a rack, you can eliminate hot spots. A water pump automatically drains condensed water and detects the fill pan’s level to avoid leakage. Insulated side panels isolate the unit from external temperature variations. Electrical connections can be routed through either the top or bottom, whichever is more convenient for your application. The SRCOOLDXRW25 supports front or side air discharge. You can configure included panels to direct airflow as necessary to adapt to nearly any environment.

Package Includes

  • Indoor in-row air conditioning unit
  • Outdoor condenser
  • Side discharge panels / adapters
  • Hardware kits
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332250681
INPUT
Electrical Consumption (Max)10 kW
Nominal Input Voltage(s) Supported208V AC
Nominal Input Voltage Description208V AC 60 Hz
Maximum Input Amps27
Input Connection Type3-wire / 4-wire + Ground
Input Plug Features3-wire / 4-wire + Ground
Voltage Compatibility (VAC)208
Input Frequency60 Hz
COOLING
Airflow2,950 CFM
Cooling TypeActive
Cooling Capacity (BTUs)88000
Cooling Capacity (kW)25.8
RefrigerantR410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount17.4 lb. / 8.0 kg (Nominal)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs7-inch color touchscreen
PHYSICAL
ColorBlack
Material of ConstructionAluminium, Steel
Shipping Dimensions (hwd / in.)89.75 x 41.00 x 49.00
Unit Dimensions (hwd / in.)78.700 x 11.800 x 43.300
Unit Weight (lbs.)437
ENVIRONMENTAL
Storage Temperature Range-40° to 140° F (-40° to 60°C)
Operating Elevation0-13123 ft. (0-4000 m)
Audible Noise68 dBA
Operating Temperature4° to 115°F (-16° to 46°C)
Operating Humidity Range5 to 80%
Condensate Drain Pumps (L/HR)Max distance 150ft (45m), max lift 26.5ft (8m)
Condensate Water Drains1/4 in. Connection
COMMUNICATIONS
SNMP CompatibilityYes,  WEBCARDLXMINI  card included
FEATURES & SPECIFICATIONS
Compressor TypeRotary (Inverter Driven)
Sound Level (Noise)68 DBA @ 3000 CFM @ 1 METER
Fans (Type/Quantity)0-3000 RPM x 6
OPERATION
Operation ModeCooling, Standby, Off, Maintenance Mode
Supply Air Temperature (Celsius)18-27 deg. C (limited by heating load)
Applied Containment TypesClose/Open
Fan ControlsAutomatic
Force ModesMaintenance Mode, Rotation Mode
Installation ModesCondenser above or slightly below In-Row; horizontal or vertical condenser.
Manual ModesService and factory setting menus for manual adjustment
Power Redundancies  Single only
Temperature Unit SelectionsDeg. F; Deg. C (default is Deg. F)
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60335 (Canada); NOM (Mexico); UL 60335
Product ComplianceFCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).

For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems SRCOOLDXRWLTKIT SRCOOLDXRWLTKIT Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems
Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units SRCOOLLONGPKIT SRCOOLLONGPKIT Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units

Services & Extended Warranties

Commissioning Service; Preventive Maintenance

Part Number Description
W25BSTART Commissioning with Startup and 1 Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW25 in USA

Preventive Maintenance

Part Number Description
W25PMB1 One-Time Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW25 in USA

Annual Service Agreements

Part Number Description
W25SCBAS1 Annual Service Agreement for In-Row Cooling System SRCOOLDXRW25 in USA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.