Part Number: B078-101-USB
This Model has been retired and has not been replaced. More information for the B078-101-USB is available on the model support page
Features
- Needed to connect a USB Server to a B070-008-19, B070-016-19, B072-008-1, B072-008-1A, B072-016-1 or B072-016-1A NetCommander KVM switch via Cat5e cable
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 100-ft. (30.5 m) away from the KVM switch
System Requirements
- Server or CPU with a HD15 port and a USB port
- A B070-008-19, B070-016-19, B072-008-1, B072-008-1A, B072-016-1 or B072-016-1A NetCommander Cat5 KVM Switch
- Not for use with B070-008-19-IP, B070-016-19-IP, B072-008-1-IP or B072-016-1-IP NetCommander IP Cat5 KVM Switches
- Cat5e/6 cable; up to 100ft
Package Includes
- (x1) B078-101-USB USB Server Interface Unit (SIU)
Specifications
OVERVIEW
UPC Code | 037332148421 |
Accessory Type | Server Interface Unit |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.60 x 1.60 x 0.90 |
Shipping Weight (lbs.) | 0.40 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) |
KVM Switches
Model Number | Description | |
---|---|---|
B070-008-19 | NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD | |
B070-016-19 | NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD | |
B070-016-19-IP | NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount | |
B072-008-1 | NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount | |
B072-016-1 | NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount | |
B072-016-1-IP | NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount |
Documents & Downloads
Product Videos
- B078-101-USB Server Interface Module
https://tripplite.eaton.com/video/b078-101-usb-server-interface-module/51522
Product Images