Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

0SU22090 16-Port Multi-User Minicom KVM Switch

Title 0SU22090 16-Port Multi-User Minicom KVM Switch
Duration 01:04 (mm:ss)
Share https://www.tripplite.com/video/minicom-kvm-switch-16-port-multi-user-0su22090/56349
Transcript Manage an entire network with one keyboard, mouse and monitor in just 1U of rack space with the Minicom by Tripp Lite 0SU22090 16-Port Multi-User KVM Switch. It allows for two-user access, can control 16 servers, and is directly compatible with both PS/2 and USB connections.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.