Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mobile Interactive Display with Heavy-Duty Stand and Lithium-Ion Battery System, 4K, 65 in.


65 in. interactive touchscreen with Windows 10 PC, Android OS and rolling stand promotes team brainstorming and collaboration sessions.
  • Razor-sharp 65 in. 4K touchscreen display ideal for interactive presentations
  • Windows 10 PC and Android compatible with wide array of apps and hardware
  • Heavy-duty mobile stand with 4 in. swivel casters moves where the meeting is
  • Lithium-ion battery system allows up to 90 min. of use without plugging into outlet
  • Detachable HD webcam captures entire meeting area for sharing anywhere
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

DMCSTP65CBP

Have a Question?
Contact Us

Features

An Advanced All-in-One Presentation Platform Perfect for Group Brainstorming Sessions
Introducing Tripp Lite’s Mobile Interactive Display. Designed to encourage and assist group collaboration and audience participation, this all-in-one game-changer integrates a best-in-class 65-inch 4K interactive touchscreen flat-panel display, heavy-duty mobile stand and rechargeable battery system. 
Take Information Directly to Your Audience Anywhere
The DMCSTP65CBP helps you promote collaboration, enable interactive presentations and facilitate communication between local and remote teams. It’s ideal for conference rooms, meeting rooms, classrooms, libraries and office environments in corporate, education, healthcare, commercial, hospitality, retail, government, defense and public safety settings. 
Designed for Dynamic Interactivity That Lets Everyone Be Part of the Team
At the heart of the Mobile Interactive Display is a full-featured, touch-enabled Windows 10 PC and an embedded Android operating system. Built-in wireless networking, remote screen sharing and a wide range of pre-installed tools aid problem-solving and free expression of ideas. In addition, the detachable high-definition webcam beams the entire meeting area straight to off-site collaborators and partners, allowing anyone to participate in meetings, presentations and group discussions from any location.
All the World’s Information Available, Literally, at Your Fingertips
The 65-inch 4K display boasts patented touchscreen technology with low-latency response and 20 points of multi-touch. Use your fingers or the included battery-free stylus to write notes, check email, create presentations, stream 4K video and surf the web. Share resources with your fellow team members, and save them in the cloud. The large touchscreen monitor is built for ultra-fast, ultra-precise interactivity for multiple concurrent users. It all makes for an immersive and expansive experience that basic electronic whiteboards can’t match.
Comes Ready to Roll Wherever You Need to Go
A mobile stand with 4-inch heavy-duty wheels allows you to roll the all-in-one unit into any office, meeting room, lecture hall or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. Further supporting this goal, a rechargeable lithium-ion battery system powers the display for up to 90 minutes without being plugged into a wall outlet. 

Typical Applications

  • Brainstorm ideas and collaborate on a group project in a conference room or huddle space
  • Show math problems, outline lessons and organize information to students in a classroom or library
  • Describe problem-solving job solutions in a warehouse or other industrial setting
  • Present remodeling ideas and other home building concepts to potential real estate clients
  • Give video or multimedia presentations at a trade show, sales meeting or lecture

Package Includes

  • 65 in. interactive flat-panel touchscreen display with built-in PC
  • Heavy-duty mobile floor stand
  • Rechargeable lithium-ion battery system
  • HC350SNR Inverter/Charger
  • URB12350 32Ah Ultralife Battery
  • Detachable HD webcam
  • (2) Stylus pens with replacement tips
  • USB cable
  • HDMI cable
  • AC input cord with NEMA 5-15P plug, 6 ft.
  • C14-to-C13 AC input cord, 10 ft.
  • (4) Heavy-duty casters, 4 in.
  • (4) Wi-fi antennas, large
  • (2) Wi-fi antennas, small
  • Remote control
  • (2) AAA batteries
  • Owner's manual
RoHS compliant Tech & Learning Magazine 2020 Awards of Excellence TWICE VIP Award 2020 CRN Tech Innovators Finalist 2020 BIG Innovation 2021

Specifications

OVERVIEW
UPC Code037332255174
Product TypeMobile Interactive Touchscreen
Device CompatibilityMonitor/HDTV
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60 Hz
DISPLAY
Screen Size65
Touch TechnologyUltra Slim IR (13mm depth)
Number of Touch Points (Windows)20
Number of Touch Points (Android)10
Response Time<8 ms (1 touch)
Aspect Ratio16:9
Viewing Angle178/178 degrees
Brightness350 cd/m2
Contrast Ratio1300:1
Tilt+5 to -10 degrees
CameraDetachable HD webcam (1080p); Supports video calling
AudioSoundbar speakers (20W x 2) with subwoofer
Accessories (Included)2 stylus pens with replacement tips; remote control
Remote User Interface (RUI)Power LED, battery charge level LEDs, on/off button, alarm mute button
Other FeaturesAnti-glare 4mm tempered glass
COMPUTE
Processor TypeIntel® Core™ i7 6500U
Processor Speed4.20 GHz
Installed Memory4GB Dual Channel DDR4 2133Mhz
Maximum MemoryUpgradable to 32GB
Storage128GB Solid State Drive (SSD)
Pre-Installed Operating SystemsAndroid 6; Windows 10 Pro, 64 Bit (also Windows 7 & 8; Mac 10.10 and 10.14)
Graphics CardIntel® UHD Graphics 500 Series
POWER
Input Voltage(s)120V or 230V
Power Cord Length (ft.)6
Battery
Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)
Battery Runtime Details:
  • 180W – 120min
  • 200W – 100 min
  • 240W – 90 min
  • 300W – 75 min
  • 420W – 55 min
Battery Recharge Time: 2.8 hrs
Battery Cycle Life: 1,500 cycles
Inverter/Charger
Inverter Model Number: HC350SNR
Output Voltage: 120V
Pure Sine Wave Output: Yes
Output Capacity: 300W
Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously
PHYSICAL
ColorBlack; Silver
Material of ConstructionAluminum, Steel
MotionTilt
Mounting LocationFloor
Degrees of Motion+5° to -10°
Maximum Weight Capacity (lbs.)220
Number of Displays1
CONNECTIONS
Input Ports
Front: HDMI; USB 2.0; USB for touch
Rear: (3) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB 2.0; (2) USB 3.0; (2) USB for touch; (3) 3.5 mm audio
Output Ports
Rear: (2) HDMI; (2) 3.5 mm Audio
Ethernet Interface(2) RJ45 (100 Mbps)
Serial InterfaceRS-232 (DB9)
Wireless InterfaceWiFi 5 (IEEE 802.11ac, 4 large antennas, 2 small antennas)
FEATURES & SPECIFICATIONS
Built-in Cable ManagementYes
Pre-installed CastersYes
STANDARDS & COMPLIANCE
United States
Display: UL60950-1:2007 (2nd Ed)+A1+A2 R10.14
Inverter/Charger: UL1778:2014 R8.15, UL60601-1:2003 R6.03, ANSI/AAMI ES60601-1: 2005+A2:2010
Canada
Display: CAN/CSA-C22.2 No. 60950-1:2007 (2nd Ed) +A1:2011 +A2:2014
Inverter/Charger: CAN/CSA-C22.2 No.601.1-M90, CAN/CSA-C22.2 No. 60601-1:08
International
Display: IEC60950-1:2005 (2nd Ed)+A1:2009+A2:2013
ApprovalsCE
Compliance
Display: Class A; EN55032:2012+AC:2013; EN55035:2017
Inverter/Charger: EN55011:2009+A1:2010, EN60601-1-2:2015, FCC PART 15 CLASS A, ICES-00
FCC/ICES: Display: CLASS A; 47 CFR FCC PART 15 SUBPART B; 47 CFR FCC PART 15 SUBPART C
EMI/EMC Standards: Class A; EN55032:2012+AC:2013; EN55035:2017
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the DMCSTP65CBP model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.