Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Multi-Device Charging Station, 32 USB Ports, iPad and Android Tablets, Wall-Mount and Cart Options, Black



Overview

The CS32USB 32-Device USB Charging Station Cabinet provides fast charging, convenient syncing, secure storage and cord management for up to 32 iPad, Android, Surface and Kindle tablets. It also charges mobile phones and other USB devices. It’s ideal for education, office, commercial, retail, industrial and healthcare environments.

32 USB ports deliver the fastest charging supported by each device, up to 2.4A per port. The charging station also supports wired and wireless syncing, including syncing while charging.

The steel cabinet provides comprehensive device protection. It has a powder-coated finish and locks with the included keys to prevent device theft, damage or tampering. Flow-through ventilation prevents overheating, the coated shelves prevent scratches and scuffs, and the charging station also provides clutter-free organization of devices and cabling.

The charging station is easy to configure. It ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees for clear access, and removable dividers accommodate thicker devices. You can also convert the charging station to a mobile cart with Tripp Lite’s CSHANDLEKIT accessory.

Features

Fast Charging
  • 32 USB ports provide fastest charging supported by each device, up to 2.4A per port
  • Perfect for iPad, Android, Surface and Kindle tablets
  • Also charges mobile phones and other USB devices
  • Detachable 10 ft. AC input cord

Convenient Syncing
  • USB sync uplink port connects to host computer for wired syncing
  • Also compatible with wireless syncing
  • Supports simultaneous syncing and charging (up to 1.5A per port during wired syncing)

Comprehensive Protection
  • Sturdy steel construction and powder-coated finish provide long-term durability
  • Door locks with included keys to prevent device theft, damage or tampering
  • Flow-through ventilation prevents devices from overheating
  • Coated shelves shield devices from scratches and scuffs

Flexible Configuration
  • Ships fully assembled
  • Supports mounting to wall, desk, table, counter or floor
  • Door opens 180 degrees for unrestricted device and service access
  • Removable dividers accommodate thicker devices
  • Firmware upgrade port for future updates
  • Converts to mobile cart with optional CSHANDLEKIT accessory

Package Includes

  • CS32USB 32-Device USB Charging Station Cabinet
  • (2) Keys for door lock
  • Detachable 10 ft. AC input cord
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185426
INPUT
Input Connection TypeC14 inlet with 100-250V AC compatibility. Also accepts user-supplied country-specific AC cordsets
Voltage Compatibility (VAC)110-240
Input Frequency50 / 60 Hz (auto-select)
CHARGING
Charging MethodUSB
Charging Ports / Amps(32) 2.4A
PHYSICAL
ColorBlack
Charging Station Form FactorStationary Cabinet
Shipping Dimensions (hwd / in.)30.51 x 28.35 x 26.38
Shipping Weight (lbs.)130.07
Slot Dimensions - Bottom (hwd / in.)8.0 x 0.8 x 13.9
Slot Dimensions - Top (hwd / in.)8.1 x 0.8 x 13.9
Unit Dimensions (hwd / in.)25.1 x 23.6 x 21.6
Unit Weight (lbs.)96
STANDARDS & COMPLIANCE
CertificationsTested to EIA-310-E, UL60950, FCC & IEC Class B
ApprovalsRoHS
NOM (Mexico)Tested to NOM (Mexico)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

A power cable is supplied with the charging unit. USB cables for syncing/charging are supplied by the user. For sync functionality, a certified USB cable (USB-A/USB-MiniB) is required for the connection between the host computer and the USB syncing/charging module. For the connection between the USB syncing/charging module and the devices to be synced/charged, we recommend the cables provided by the device manufacturer or cables that are USB 2.0 certified and meet the specifications of the device manufacturer. Many inexpensive third-party cables are not robust enough to take frequent charge/sync usage, or are not properly shielded or configured. Tripp Lite offers a wide selection of certified cables to meet users’ specific needs. Please see our website for more information.
Was this information helpful? Yes No
Need more help? Contact Technical Support
There are many variables that will go into the time needed for charging. The simple answer is that it will vary depending upon the sync/charge state of the individual devices connected to the Tripp Lite 16/32/48 port USB charging station. When a variety of makes and models of devices are connected, the maximum time should be determined by the device that has the largest battery capacity/sync capacity and the lowest charge/synchronization level.
Was this information helpful? Yes No
Need more help? Contact Technical Support
This will be determined by the manufacturer of the devices being synced on the Tripp Lite 16/32/48 Port USB Charging Station. The only requirement of the Tripp Lite 16/32/48 Port USB Charging Station is that the host computer have a USB 2.0 port.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. The host computer may have as great as a 127 USB device limit per host controller. Please see the Owners’ Manual for the host computer. Other requirements include multiple USB ports on the host computer and proximity between the host computer and the targeted Tripp Lite 16/32/48 Port USB Charging Stations.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Providing that the USB device limit per host controller is not exceeded, these types of hubs will work to allow the synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

More Q&As may be available on the CS32USB model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.