Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

Part Number:  B020-016-17

Control up to 16 computers with a single KVM switch with integrated console. This KVM switch is a smart solution for secure and centralized server control that saves rack space and money.

  • Occupies just 1U of space in a rack-mountable drawer
  • 17” LCD screen supports video resolutions up to 1280 x 1024
  • Simplifies IT tasks with easy switching between all 16 ports
  • Provides 2-level password security (administrator and user)
  • Compatible with all operating systems
  • 1-year limited warranty

View Full Product Details

Extended Warranty Options
Have a Question?
Contact Us

Features

Saves Valuable Space and Money
  • Combines a 16-port KVM switch, 17" LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
  • Mounts into 19”-wide rack, 24”-37” deep
  • Gives you control of up to 16 computers/servers from a single, easily accessible console – ideal when rack space is at a premium
  • Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
  • Eliminates need to purchase costly separate monitors, keyboards and mice for each computer/server

Simplifies IT Tasks

  • Switch quickly and easily between the 16 ports via on-console buttons, on-screen display or keyboard hot key commands
  • Hot pluggable; add or remove computers without having to power down the switch
  • Auto-scan mode automatically sequences through all active ports that are accessible to the user

Large 17” LCD
  • Wide display makes multitasking easier
  • Supports video resolutions up to 1280 x 1024
  • DDC emulation allows the video settings of each computer to be automatically adjusted for optimal output to the LCD

Multi-Level Password Security

  • Enhances security by limiting access to an administrator and up to 4 local users
  • Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed

Future Expandability and Long-Lasting Reliability

  • Increase the number of connected computers to up to 264 by daisy-chaining up to 31 B022-U08 KVM switches
  • Includes additional HD15 VGA monitor port and PS/2 keyboard/mouse ports, so you can connect an external console or a Tripp Lite B051-000 IP Remote Access Unit
  • Compatible with all major operating systems for easy integration into your existing structure (special keys on Mac and Sun keyboards are not supported)
  • Firmware is easily upgradable with included cable and utility
  • Heavy-duty steel housing stands up to frequent use

System Requirements

  • PS/2 or USB computer
  • (1) P774-Series (PS/2) or P776-Series (USB) KVM Cable Kit is required for each connected computer/server
  • Compatible with all major operating systems (special keys on Mac and Sun keyboards are not supported)
  • Power consumption: 120V, 60Hz, 22.8W; 230V, 50Hz, 24W

Package Includes

  • B020-016-17 16-Port Console KVM Switch with 17" LCD
  • P774-Series 6-ft. (1.83 m) PS/2 KVM Cable Kit
  • P776-Series 6-ft. (1.83 m) USB KVM Cable Kit
  • C13 to 5-15P power cord
  • RJ11 to DB9 firmware upgrade cable
  • Owner's Manual CD
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332125378
ConsoleYes
Max CPU16
TechnologyPS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution1280 x 1024 DDC2 B
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
PHYSICAL
ColorBlack
Material of ConstructionMetal
LCD Monitor (in.)17
Shipping Dimensions (hwd / in.)5.40 x 26.80 x 28.20
Shipping Weight (lbs.)36.00
Unit Dimensions (hwd / in.)1.75 x 16.75 x 24
ENVIRONMENTAL
Operating Temperature Range-32 to 120°F
Storage Temperature Range-4 to 140°F
Relative Humidity0% TO 80% RH
BTUs  (88 BTUs at 120V, 50Hz) / (93 BTUs at 120V, 50Hz)
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
CONNECTIONS
Number of Ports16
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(16) HD18 (FEMALE)
Side B - Connector 1(1) HD15 (FEMALE)
Side B - Connector 2(2) 6 PIN (FEMALE)
Side B - Connector 3(1) DB25 (MALE)
Side B - Connector 4(1) RJ11 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2
Console Monitor InterfaceVGA
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
STANDARDS & COMPLIANCE
Product CertificationsEN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Currently these KVM Switches require a PS/2 keyboard. However, if your USB keyboard came with a PS/2 adapter, you may be able to use it with the B020- and B022-Series models.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Related Products

KVM Switch Accessories

  Model Number Description
Cat5e KVM Console Extender Kit B013-330 B013-330 Cat5e KVM Console Extender Kit
2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles B019-000 B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
IP Remote Access Unit for KVM Switches and Servers B051-000 B051-000 IP Remote Access Unit for KVM Switches and Servers
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) P774-006 P774-006 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) P774-010 P774-010 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m) P774-015 P774-015 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m) P774-025 P774-025 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m)
USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) P776-006 P776-006 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)
USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) P776-010 P776-010 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)
USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19 ft. (5.79 m) P776-019 P776-019 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19 ft. (5.79 m)

Accessories

  Model Number Description
USB to PS/2 Adapter for Keyboard and Mouse B015-000 B015-000 USB to PS/2 Adapter for Keyboard and Mouse

Services

Extended Warranty

Part Number Description
WEXT1P Extended Warranty and Technical Support for Select Tripp Lite Products – KVM, UPS Systems
WEXT2P Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches, UPS Systems
WEXT3P Extended Warranty and Technical Support Select Tripp Lite Products – KVM Switches; UPS
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.