Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/7/2013

Overview

Tripp Lite's OMNI1500LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, and small business network applications. Automatic Voltage Regulation (AVR) circuits regulate brownouts and overvoltages from 75V to 147V back to usable levels without using battery power. Offers complete power protection with support for upright tower 2U rackmount installation in an attractive all-black cabinet design. Includes 6 battery-supported outlets plus 2 additional surge suppression only outlets for devices not requiring battery support. Built-in USB port enables optional unattended system shutdown without data loss in case of extended power failure; cable included. PowerAlert software available via free download from www.tripplite.eaton.com. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in single-line RJ-45 jacks offer protection for equipment with single-line tel/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage regulation operation. The LCD display includes a dimmer switch and can be rotated for easy viewing in horizontal or vertical placement. 1500VA power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components. Offers 2.5 minutes battery runtime at full load of 1500VA and 9 minutes at 750VA. $200,000 connected equipment insurance (USA, Puerto Rico and Canada only).

Features

  • LCD Display indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
  • OMNI1500LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long-lasting battery support during blackouts
  • Regulates brownouts and overvoltages from 75V to 147V back to usable levels without using battery power
  • 6 UPS battery-supported outlets for critical items, plus 2 additional surge suppression-only outlets for accessories not requiring battery support
  • Included USB monitoring port and cable enables unattended shutdown in the case of extended power failure
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • PowerAlert software available via free download from tripplite.eaton.com
  • Set of phone/network protection jacks protects a single dialup/DSL phone line or network Ethernet connection
  • 1500VA/825W power handling ability supports a variety of electronic equipment
  • 2.5 min. full load runtime (1500VA/825W); 9 min. half-load runtime (750VA/413W)
  • Cabinet adapts to tower or rackmount shelf format. Rackmount installation brackets for 2U installation included
  • $200,000 connected equipment insurance (USA, Puerto Rico and Canada only).

Package Includes

  • OMNI1500LCD UPS System
  • USB Cable
  • Phone Cable
  • Rackmount brackets
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155849
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers10A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)825
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 2 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Runtime Full Load (min.)  2.5 min. (825w)
Runtime Half Load (min.)  9 min. (413w)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 3.5 hours from 10% to 90%
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED IndicatorsFront panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating420
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionPair of mounting ears enable tower and 2-4 post rackmount installation
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 4 post 19 inch rackmount; Tower
Maximum Device Depth (in.)10.5
Primary UPS Depth (mm)267
Primary UPS Height (mm)89
Primary UPS Width (mm)437
Shipping Dimensions (hwd / in.)7.50 x 21.50 x 15.00
Shipping Weight (lbs.)33.40
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)3.5 x 17.2 x 10.5
UPS Power Module Weight (kg)13.34
UPS Power Module Weight (lbs.)29.4
Unit Dimensions (hwd / in.)3.500 x 17.250 x 10.500
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  140
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFree download from https://tripplite.eaton.com/products/power-alert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 1778
Product ComplianceFCC Part 15 Class B (USA); FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.