OmniSmart LCD 120V 50/60Hz 1500VA 810W Line-Interactive UPS, Tower, LCD display, USB port, Energy Star V2.0
Part Number: OMNI1500LCDT
- 1500VA / 1.5kVA tower 120V line interactive UPS with LCD display
- Maintains battery derived AC output during power failures
- Corrects brownouts and overvoltages from 92-150V
- LCD interface offers detailed UPS status and site power information
- USB interface, TEL/DSL/ethernet and coax line surge suppression
- NEMA 5-15P input plug and 10 NEMA 5-15R outlets
- ENERGY STAR Version 2.0 qualified
- 3-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's OMNI1500LCDT Line-Interactive Tower UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, network workstations, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs or individual VCR/DVR components during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits continuously regulate brownouts and overvoltages from 92V to 150V back to usable levels, all while maintaining a full battery charge. Offers complete power protection in an attractive all-black cabinet design. Includes 10 built-in outlets, 5 with full battery backup and surge suppression for vital system components and another 5 with surge-suppression only for accessories not requiring battery support. Built-in USB port and included cable enables optional unattended system shutdown without data loss in case of extended power failure. PowerAlert software is available via free download. HID-compliant USB interface also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in surge dataline surge suppression jacks protect equipment with single-line dialup/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel display offers easy to read icon-based status indicators and detailed numeric data regarding input voltage, output voltage, frequency, load percentage, load watts, battery voltage and runtime in minutes. 1500VA/810W power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components.
Features
- OMNI1500LCDT line interactive UPS offers network-grade voltage regulation, surge suppression and long lasting battery support
- 10 built-in NEMA 5-15R outlets, 5 with UPS and surge suppression for vital components and 5 additional outlets with surge-only protection for devices not requiring battery support
- NEMA 5-15P input plug; 6ft / 1.8m line cord
- Maintains operation of connected equipment to prevent data loss, equipment damage and downtime associated with power failures and severe voltage fluctuations
- Line Interactive Automatic Voltage Regulation / AVR circuits continuously correct brownouts and overvoltages from 92 to 150V without using battery power
- Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges
- Offers 7.5 minutes runtime 50% load (405 watts)
- Supports an entry level desktop system with LCD screen for up to 55 minutes during power failures (75 watts)
- LCD display continuously reports operating mode and battery charge level, plus additional UPS and site power data, such as input & output voltage, frequency, load percentage, load watts, battery voltage and estimated runtime in minutes
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- HID-compliant USB interface also enables automatic integration with built-in power management and auto shutdown features of Windows and Mac OSX
- Built-in data line surge suppression offers protection for equipment with single-line dialup or network ethernet connection, plus one set of coax jacks for CATV / broadcast line protection
- Meets strict ENERGY STAR Version 2.0 efficiency guidelines
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
Specifications
OVERVIEW
UPC Code | 037332173249 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1500 |
Output Capacity (kVA) | 1.5 |
Output Watt Capacity (Watts) | 810 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | 120V (+9% / -12%) |
Output Voltage Regulation (Economy Line Mode) | 120V (±10%) |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 5 UPS outlets, 5 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (10) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Half Load Runtime (min.) | 7.5 minutes (405 watts) |
Expandable Runtime | No |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 8 hours from 10% to 90% |
Internal UPS Replacement Battery Cartridge | RBC51 (requires 2) |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150 |
Overvoltage Correction | Input voltages between 129 and 147 are reduced by 15% |
Undervoltage Correction | Input voltages between 92 and 108 are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes |
Switches | Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 650 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (1 set) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 396 |
Primary UPS Height (mm) | 203 |
Primary UPS Width (mm) | 146 |
Shipping Dimensions (hwd / in.) | 11.20 x 9.10 x 19.40 |
Shipping Weight (lbs.) | 25.10 |
UPS Power Module Dimensions (hwd, in.) | 8 x 5.75 x 15.6 |
UPS Power Module Weight (kg) | 11.52 |
UPS Power Module Weight (lbs.) | 25.4 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 98 |
Battery Mode BTU / Hr. (Full Load) | 826 |
AC Mode Efficiency Rating (100% Load) | 95% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 92 |
High Voltage Transfer to Battery Power (Setpoint) | 150 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC51 | UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM; PDU; Inverters; UPS Systems |
WEXT2D | Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- OMNI1500LCDT LCD Tower UPS System
https://www.tripplite.com/video/omni1500lcdt-lcd-tower-ups-system/60250
Product Images