Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Online Unity Power Factor Series UPS Systems

Title Online Unity Power Factor Series UPS Systems
Duration 01:57 (mm:ss)
Share https://tripplite.eaton.com/video/online-utility-power-factor-series-ups-systems/851434
Transcript
Rusty Scioscia, Single-Phase UPS Product Manager, discusses the features and benefits of Tripp Lite's new 5kVA and 6kVA Online Unity Power Factor Series UPS systems. These 3U battery backup systems offer best-in-class power density, Energy Star® compliance and a variety of features that make them easy to install and maintain.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.