Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

PDUMH20ATNET Power Distribution Unit

Title PDUMH20ATNET Power Distribution Unit
Duration 01:09 (mm:ss)
Share https://www.tripplite.com/video/pdu-metered-pdu-pdumh20atnet/48288
Transcript

Tripp Lite's PDUMH20ATNET Power Distribution Unit has two input cords and an automatic transfer switch, or ATS, that allows you to avoid downtime by providing redundant power to single-cord devices.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.