Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Portable AC Unit for Server Rooms - 24,000 BTU, 208/240V


Portable, self-contained 24,000 BTU server rack cooling system perfect for supplemental or backup cooling in server rooms and data centers, and as primary cooling in wiring closets and other IT environments without facility air conditioning.
  • 24,000 BTU/h (7 kW) of cooling capacity in 2 x 2-ft. (0.61 m) footprint
  • NEMA L6-20P plug connects to standard 208/240V 20A outlet
  • Directs cooling through adjustable louvers or ducts
  • Restarts automatically after power failures
  • Supports network management via preinstalled SRCOOLNET2
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCOOL24K

Have a Question?
Contact Us

Overview

The SRCOOL24K SmartRack 24,000 BTU 208/240V Portable Rack Air Conditioner cools, dehumidifies and filters the air in your server room, data center or other environment with heat-sensitive equipment. The compact, portable unit fits into just 4 square feet of floor space. It is designed for supplemental or backup cooling of IT equipment to prevent shutdowns, malfunctions and costly downtime caused by overheating or fluctuating temperatures.
The self-contained SRCOOL24K packs 24,000 BTU/h (7kW) of cooling capacity into a rack-width chassis. A built-in evaporator expels condensation through a directional exhaust duct, eliminating the need for a floor drain or water collection tank. The SRCOOL24K also dehumidifies and filters the air, providing better air quality that can enhance equipment performance. Efficient close-coupled cooling reduces energy use and operating costs.
Installation is quick and easy and does not require disruptive construction or the costly expense of hiring a plumber or HVAC specialist. The unit rolls into place on durable built-in casters. The NEMA L6-20P plug connects to a standard 208/240V 20A outlet. The SRCOOL24K restarts automatically after power failures, and a built-in timer supports unattended shutdown and startup.
The included SRCOOLNET2LX network management card lets you monitor temperatures, receive alerts, review logs, automate operation and control settings from anywhere via SNMP, web browser, SSH or telnet. The SRCOOLNET2LX includes the ENVIROSENSE remote sensor, which lets you monitor temperature and humidity up to 12-ft. (3.66 m) away from the SRCOOL24K.

Features

Portable, High-Capacity Cooling Power
  • Produces 24,000 BTU/h (7 kW) of cooling capacity in a portable, rack-width chassis
  • Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
  • Filters and dehumidifies the air to enhance equipment performance
  • Uses environmentally friendly R410A refrigerant, which complies with worldwide standards
  • Efficient close-coupled cooling reduces energy use and operating costs
Convenient Operation
  • Adjustable louvers support area cooling applications
  • Flexible dual output ducts aim cold air where it's needed, such as an overheated rack enclosure or equipment hot spot
  • Supports unattended shutdown and startup, including automatic restarts after power failures
  • Easy-to-read control panel with digital display and diagnostic LEDs for local management
  • System-lock function disables all other buttons to prevent accidental input
Advanced Network Monitoring
  • Included SRCOOLNET2LX accessory allows remote monitoring of temperatures, alerts, logs and control settings from anywhere via SNMP, web browser, SSH or telnet
  • ENVIROSENSE remote sensor monitors temperature and humidity up to 12-ft. (3.66 m) away
Easy to Install
  • Rolls into place on built-in casters
  • Fits into 2 x 2-ft. (0.61 m) section of floor space
  • 6.5-ft. (1.98 m) power cord with NEMA L6-20P plug connects to a standard 208/240V 20A AC outlet
  • No external condenser, refrigerant piping or professional maintenance required
  • Built-in evaporator expels condensation through exhaust tube—no floor drain or water collection tank needed
  • Exhaust kit removes hot air from room through drop ceiling, window or return duct
  • Includes all parts required for setup

Package Includes

  • SRCOOL24K SmartRack Portable Server Rack Cooling Unit - 24,000 BTU, 208/240V, Network Management Card
  • (2) Gray exhaust ducts
  • (2) Black cooling ducts
  • (2) Exhaust duct adapters
  • (2) Adjustable exhaust panels
  • (4) Self-tapping screws
  • Dual cooling duct adapter
  • Louvered vent insert (preinstalled)
  • (2) Drainage plugs (preinstalled)
  • ENVIROSENSE environmental sensor
  • SNMP configuration cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184856
INPUT
Nominal Input Voltage(s) Supported208V AC; 240V AC
Electrical Consumption2560 Watts Max
Input Connection TypeNEMA L6-20P
Input Frequency60 HZ
Input Cord Length (ft.)6.56
COOLING
Cooling TypeActive
AirflowEvaporator = 634 CFM / Condenser = 640 CFM
Equivalent Room Size1,000 sq. ft. (95 sq. m)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsTouch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
ColorBlack
Form Factors SupportedTower
Material of ConstructionABS
Shipping Dimensions (hwd / in.)46.50 x 25.20 x 29.20
Shipping Weight (lbs.)223.00
Unit Dimensions (hwd / in.)38.2 x 20.5 x 21.7
Unit Weight (lbs.)175.37
ENVIRONMENTAL
Cooling Capacity24,000 BTU / 7 kW
SPECIAL FEATURES
Dehumidifier56.8 L/h
Compressor TypeRotary
RefrigerantR410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount42.33 oz.
Amp Draw Nominal13.5A
Sound Level (Noise)65dB
Air Supply Tube Length71 inches
Air Exhaust Tube Length118 inches
Air Exhaust Tube Diameter5.16 inches
STANDARDS & COMPLIANCE
CertificationsTested to UL484; CSA, RoHS; NOM
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

Yes. An exhaust removal tube is included and must be used to vent the hot air out of the room or closet through a window or ceiling duct work.
Was this information helpful? Yes No
Need more help? Contact Technical Support
For your convenience, the unit uses washable filters. Replacement filters are not sold separately.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Between 50dB and 65dB.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SRCOOL24K model support page.

Accessories

Rack Cooling Accessories

  Model Number Description
LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models SRCOOLNET2LX SRCOOLNET2LX LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.