Protect It! 4-Outlet Home Computer Surge Protector Strip, 4 ft. (1.22 m) Cord, 450 Joules
- 4 outlets / 4-ft. (1.22 m) cord
- 450 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $1,000 Ultimate Lifetime Insurance
TLP404
Have a Question?
Overview
PLUG/OUTLETS: Input: NEMA5-15P/Output: 4 NEMA5-15R/4-ft. (1.22 m) AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/450 joules/500V UL1449 3rd Edition
Features
- 4 outlets
- 4-ft. (1.22 m) cord
- Surge suppression rating: 450 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Diagnostic LED confirms surge protection status
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Can accommodate 1 large transformer plug without covering remaining outlets, 2 total transformers
- Keyhole supports for wall mounting
- Non-Lighted power switch
- $1,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332119131 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 22500 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 4 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable combo switch / circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 4 outlets |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 450 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 500V - UL Verified |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Light Gray |
Color (AC Line Cord) | Light Gray |
Housing Color | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between slots = 57.5mm; Distance between slot height = 26mm |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | 28.6mm |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 11.90 x 2.00 x 5.00 |
Shipping Weight (lbs.) | 0.88 |
Unit Dimensions (hwd / in.) | 1.2 x 1.85 x 8.1 |
Unit Weight (lbs.) | 1 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $1,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP404 model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP404 Protect It! Surge Suppressor
https://www.tripplite.com/video/tlp404-protect-it-surge-suppressor/61544
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.