Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 8-Outlet Surge Protector, 10 ft. (3.05 m) Cord, 3240 Joules, Tel/Fax/Modem/Coax Protection, RJ11


  • 8 outlets / 10-ft. (3.05 m) cord
  • 3240 joule rating
  • 2 sets of 2.2GHz gold coaxial/satellite surge protection jacks bandwidths)
  • Modem/fax surge protection

View Full Product Details

Tripp Lite Part Number

TLP810SAT

$45.52 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's TLP810SAT Surge Suppressor offers complete AC, telephone and coax line surge suppression on two lines for comprehensive system protection of home theaters, A/V systems and desktop PCs. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to the heaviest transient surges. Two sets of 2.2GHz gold coax connectors for cable-TV, satellite, broadcast antenna or cable modems. Set of RJ11 jacks offers surge suppression for pay-per-view satellite systems, dial-up and DSL modems, fax machines and cordless phones. TLP810SAT offers 8 total outlets, 10-ft. (3.05 m) cord with space-saving angled plug and diagnostic LEDs with audible alarm to warn of wiring problems and suppressor damage. Network grade AC suppression rated at 3240 joules shields equipment from surges and line noise. Integrated child-safety outlet covers safely seal off unused outlets. Attractive black suppressor housing with keyhole mounting tabs and 3 designated transformer plug outlets offers convenient protection of entire home theatre, a/v and computer equipment and accessories. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
PLUG/OUTLETS: Input: NEMA5-15P/Output: 8 NEMA5-15R/10-ft. (3.05 m) AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with transformer-spaced outlets
SUPPRESSION: AC: 150V RMS Clamping/3570 joules
PHONE: Set of phone jacks (RJ11, 2-wire, 1 line)
COAX: 2 Sets 2.2GHz gold coax jacks

Features

  • 3240 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 8 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
  • Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2-wire, 1 line, includes 6-ft. (1.83 m) phone cable)
  • Two sets of coax jacks protect cable modems, plus satellite, cable TV and broadcast antennas (includes 6-ft. (1.83 m) coax cable)
  • Long 10-ft. (3.05 m) AC line cable with space-saving angle input plug conveniently reaches distant outlets
  • Lighted power switch with integrated 15A circuit breaker offers power control and overload protection
  • Integrated child-safety sliding outlet covers safely seal off all unused outlets
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Audible alarm offers notification of suppressor damage
  • Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP810SAT Surge Suppressor
  • 6-ft. (1.83 m) telephone cable
  • Two 6-ft. (1.83 m) coax cables
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095305
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps216000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
Right-Angle PlugYes
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Outlet OrientationSingle row of 5, plus a second row of 3 for transformer accommodation
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2-position red illuminated on/off power switch
Audible AlarmAudible alarm sounds to indicate damage to suppression components
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3240
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330/400/400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details2 line (2.2 GHz Bandwidth)
Network (Ethernet) ProtectionNo
PHYSICAL
Antimicrobial CoatingNo
ColorBlack
Color (AC Line Cord)Black
Housing ColorBlack
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between horizontal tabs = 75mm; Distance between vertical tabs = 41.6mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)25.20 x 10.50 x 8.80
Shipping Weight (lbs.)2.90
Unit Dimensions (hwd / in.)4.86 x 9.55 x 1.51
Unit Weight (lbs.)2.02
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3rd Revision
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
Industry Canada (Communications)Industry Canada
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the TLP810SAT model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.