Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

PS2408 Vertical Power Strip

Title PS2408 Vertical Power Strip
Duration 00:48 (mm:ss)
Share https://tripplite.eaton.com/video/power-strip-ps2408/52045
Transcript

Never search for an outlet again with the PS2408 Vertical Power Strip. This 24 in. strip provides eight outlets and includes an extra-long 15 ft. cord to power equipment in areas without built-in outlets.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.