Model Number: 0SU51078
This Model has been retired and replaced by B078-101-PS2. More information for the 0SU51078 is available on the model support page
ROC PS/2 Server Interface Unit for Smart KVMs
Part Number: 0SU51078

Overview
Features
- Needed to connect a PS/2 Server to a Smart KVM switch via Cat5e cable
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 100ft from KVM to Server via Cat5e cable
- Compact and lightweight design
System Requirements
- Smart KVM Switch
- Computer with a VGA video port
- Computer with PS/2 keyboard and mouse ports
Package Includes
- ROC PS/2
Specifications
OVERVIEW
UPC Code | 654518209358 |
Accessory Type | Server Interface Unit |
PHYSICAL
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side B - Connector 2 | (2) MINI DIN-6 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- 0SU51078 Minicom Server Interface Unit
https://www.tripplite.com/video/0su51078-minicom-server-interface-unit/56347
Product Images