Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

ROC PS/2 Server Interface Unit for Smart KVMs



Overview

The ROC PS/2 Server Interface Module connects to the HD15 port and PS/2 ports on a computer/server, and converts them to a single RJ45 connector. Ordinary Cat5e patch cables can then be used to connect the computer/server to the switch ports on a Smart KVM switch. Use of Cat5e cables frees up space in the installation that would be filled by traditional, thicker KVM cables.

Features

  • Needed to connect a PS/2 Server to a Smart KVM switch via Cat5e cable
  • Easy to install; no software needed
  • No power supply needed
  • Allows a recommended maximum distance of 100ft from KVM to Server via Cat5e cable
  • Compact and lightweight design

System Requirements

  • Smart KVM Switch
  • Computer with a VGA video port
  • Computer with PS/2 keyboard and mouse ports

Package Includes

  • ROC PS/2
RoHS compliant

Specifications

OVERVIEW
UPC Code654518209358
PHYSICAL
Shipping Weight (lbs.)0.40
CONNECTIONS
Side B - Connector 2(2) MINI DIN-6 (MALE)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

support icon

Do you own a
0SU51078
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.