Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord


Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care vicinities.

  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Approved for use in patient-care vicinities when properly mounted
  • Complies with UL 1363A specifications
  • 4 NEMA 5-15R-HG outlets with locking safety covers
  • 7 ft. (2.1 m) cord with NEMA 5-15P-HG plug reaches nearby outlets

View Full Product Details

Tripp Lite Part Number

PS-407-HG-OEM

$67.07 Avg. Price
Have a Question?
Contact Us

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications
Exclusive Antimicrobial Protection
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 7-ft. (2.13 m) power cord with NEMA 5-15P-HG hospital-grade plug provides ample reach to the power source
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Included locking outlet safety covers block access to unused outlets
  • Dual resettable built-in 15A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shutoff
Ready to Use Right Out of the Box
  • Built-in mounting tabs and flanges for easy installation on a variety of surfaces

Package Includes

  • PS-407-HG-OEM UL 1363A Medical-Grade Power Strip, 7-ft. (2.13 m)cord
  • Owner's manual
    RoHS compliant
    safe-IT antimicrobial protection
    hospital-grade antimicrobial protection

    Specifications

    OVERVIEW
    UPC Code037332203632
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service15A, 120V
    Input Plug FeaturesHospital Grade Plug
    Input Cord Gauge Type14 gauge; SJT
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-15P-HG
    Input Cord Length (ft.)7
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output (Watts)1800
    Output Receptacles(4) 5-15R-HG
    Circuit Breaker (amps)15
    Overload Protection2 x 15amp breakers (1 line, 1 neutral)
    Transformer Accommodation(2) Yes
    Outlet OrientationSingle row of 4
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    Material of ConstructionMetal
    ColorWhite
    Antimicrobial  Yes
    Power Cord ColorWhite
    Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
    Housing ColorWhite
    Included Mounting AccessoriesMounting tabs and flanges
    Mounting Holes or SlotsYes
    Outlets Measurement (Center to Center)Inner outlets = 32.5mm
    Receptacle ColorWhite
    Shipping Dimensions (hwd / in.)2.40 x 9.70 x 6.30
    Shipping Weight (lbs.)2.90
    Unit Dimensions (hwd / in.)8.65 x 2.5 x 1.5
    Unit Weight (lbs.)2.77
    Mounting DetailsIncludes flanges
    FEATURES & SPECIFICATIONS
    Built-in Cable ManagementNo
    STANDARDS & COMPLIANCE
    ApprovalsTUV tested to UL 1363A
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Questions & Answers

    More Q&As may be available on the PS407HGOEM model support page.

    Related Products

    PDU Accessories

      Model Number Description
    Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4

    Power Strips

      Model Number Description
    Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
    Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

    Power Inverter Accessories

      Model Number Description
    Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs CT120 CT120 Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs
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
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.