Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Smart 108 - 8-Port Cat5 KVM Switch for Rack Environments

Part Number:  0SU22081

0SU22081 product image

Overview

Save Space and Money

The Smart 108 is a single-user analog Cat5 KVM switch that gives you the ability to control multiple computers or servers from a single keyboard/ video/mouse console. The rack mountable, 1U-sized switch features innovative ROC (RICC on cable) dongle technology that directly connects you to each server in the rack, eliminating cable clutter and the need for multiple consoles.

From SOHO to Enterprise

The Smart 108 is ideal for multiple server environments, from the small home office to the enterprise data center. Whatever the application, a company operating several servers can now connect them all to a single keyboard, video and mouse console, and operate them with 30m/100ft of range between the server and switch.

Features

  • 8 Ports
  • BIOS level access
  • Multilayer security
  • Multi-platform – PS/2 and USB support
  • Extends distance between servers and switch up to 30 meters/100 feet over Cat5e cabling
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

Operating System

  • DOS, Windows, LINUX, UNIX, MAC and all other major operating systems

Console

  • VGA Monitor
  • PS/2 Keyboard and Mouse

Resolution

  • Supports video resolutions up to 1600 x 1200 @ 75Hz

Package Includes

  • Smart 108
  • RS232 Cable
  • Power Cord
  • Rackmount Hardware
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518209488
ConsoleNo
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.50 x 6.50 x 10.50
Shipping Weight (lbs.)3.10
Unit Dimensions (hwd / in.)1.6 x 8.5 x 4.8
Unit Weight (lbs.)2.2
ENVIRONMENTAL
Storage Temperature Range-40 to 70 C / -40 to 158 F
Relative Humidity80% Non-Condensing
Operating Temperature0 to 40 C / 32 to 104 F
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  Yes
CONNECTIONS
Number of Ports8
PC/Server ConnectionsVGA; USB; PS/2
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchYes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Documents & Downloads

Useful Web Pages

Product Videos

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.