Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartOnline 208/240, 230V 6kVA 4.2kW Double-Conversion UPS, 6U Rack/Tower, Extended Run, Network Card Options, DB9 Serial, Hardwire



Overview

Tripp Lite Smart Online UPS systems offer high performance power protection ideal for critical server and network equipment in datacenters, computer rooms and network closets. Online, double-conversion Uninterruptible Power Supply (UPS) maintains perfectly regulated output power by continuously converting raw AC input to DC, then re-converting output back to AC. Fully regulated sine wave AC output with +/-2% voltage regulation powers network equipment continuously, even during severe brownouts and overvoltages, all without depleting UPS battery reserves. Maintains battery-derived AC output during power failures with zero transfer time. Extended runtime options available. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Highly efficient operation in optional economy mode saves BTU heat output and energy costs. Network management interfaces support communications via RS-232, contact-closure and slot for network management card options. Built-in DB9 port offers both enhanced RS-232 data and basic contact closure monitoring ability. PowerAlert monitoring software is available via free download. Emergency Power Off (EPO) interface. LED display reports UPS operating mode, line power availability, battery mode operation, inverter operation, ECO mode status and output power availability. Audible alarm with push-button momentary alarm-cancel and silent-mode LCD configuration options. Programmable self-test. Fault-tolerant auto-bypass mode. Field-replaceable, hot-swappable internal batteries and external battery packs.

Features

  • True on-line, double conversion UPS provides pure, sine wave AC output at all times
  • World-wide compatibility with Euro 50Hz and High Voltage North American 60Hz power
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard to solve power problems
  • 6000VA/4200 watt power capacity with hardwire input/output connections
  • Accepts input voltages between 156 and 276, regulating output within 2% of selectable 200/208/220/230/240v AC output
  • 20 minutes runtime at half load (2100W) / 8 minutes at full load (4200W) with included BP240V7RT3U external battery pack
  • Expandable runtime with multiple external battery packs
  • Intelligent battery management system extends battery life
  • Innovative design makes unit adaptable for rackmount, tower, or stacking applications
  • Power module and battery pack require only 3 rack spaces each (6U total rack space usage)
  • DB9 serial port for network interface; SNMP compatible
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Diagnostic LEDs
  • Mounting hardware included with each 3U module for 4 post rackmount installation, 2 post telecom rack compatible with separate purchase 2POSTRMKITHD (2 required)
  • Includes RJ11 EPO (emergency power off) port and interconnection cable
  • $250,000 Ultimate Lifetime Insurance (USA , Puerto Rico, & Canada Only)

Package Includes

  • SU6000RT3UPM 3U Power Module
  • BP240V7RT3U non-expandable 3U battery pack
  • Serial and EPO cables
  • Complete mounting hardware for 4 post rack installation
  • 2-9USTAND tower stand set
  • Warranty information
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332121400
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)30A
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionSupports North American 208/240V input (L1,L2,G) and International 230/220/240V (L,N,PE) input wiring; Optional SUPDM11 backplate adds 2 L6-30R outlets and L6-30P input cord
Input Circuit Breakers40A double-pole
Recommended Electrical Service30A 208/220/230/240V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)6000
Output Capacity (kVA)6
Output Watt Capacity (Watts)4200
Output kW Capacity (kW)4.2
Output Capacity DetailsSupports up to 102% load continuously in double conversion mode, 102 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 90% or less
Power Factor  0,7
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Receptacle Backplate OptionsOptional SUPDM11 backplate adds 2 L6-30R outlets and L6-30P input cord
Output Circuit Breakers40A double-pole
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
BATTERY
Full Load Runtime (min.)  8 min. (4200w)
Half Load Runtime (min.)  20 min. (2100w)
Expandable Battery RuntimeIncludes one non-expandable BP240V7RT3U (limit 1) external battery pack. No additional BP240V7RT3U external battery packs can be connected to the host UPS, beyond the one included with the SU6000RT3UHV UPS bundle. All additional battery packs connected beyond the included BP240V7RT3U, must be  BP240V10RT3U , BP240V557C-1PH,  BP240V787C-1PH , BP240V1037C-1PH or BP240V1407C-1PH
Expandable RuntimeYes
External Battery Pack Compatibility   BP240V10RT3U ; BP240V557C-1PH;  BP240V787C-1PH ; BP240V1037C-1PH; BP240V1407C-1PH
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 276
Undervoltage Correction  2% output voltage regulation during undervoltages to 156
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Cooling MethodFan
Included Battery Pack Dimensions (hwd / in.)5.2 x 17.5 x 25
Included Battery Pack Weight (lbs.)136.5
Included Mounting Accessory Description2 sets of adjustable 4 post rack rails included (for UPS and battery pack components); 2-9USTAND tower kit included (supports up to 9U in tower format)
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD )
Maximum Device Depth (in.)26
Minimum Required Rack Depth (inches)33
Optional Mounting Accessory Notes2 sets of  2POSTRMKITWM  required for 2 post rackmount installation of separate power module and battery pack
Primary UPS Depth (mm)660
Primary UPS Height (mm)132
Primary UPS Width (mm)445
Rack Height6U
Shipping Dimensions (hwd / in.)24.50 x 24.00 x 35.00
Shipping Weight (lbs.)323.00
Unit Dimension DetailsIncludes 3U UPS/power module and 3U battery pack
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.2 x 17.5 x 26
UPS Power Module Weight (kg)19.87
UPS Power Module Weight (lbs.)43.8
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1418
Battery Mode BTU / Hr. (Full Load)  1593
AC Mode Efficiency Rating (100% Load)91%
AC Economy Mode Efficiency Rating (100% Load)94%
Operating Elevation (ft.)0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
Operating Elevation (m)0 - 3000 m
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionRS232 and contact closure communications are located on two separate DB9 ports
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableDB9 cable included
Communications InterfaceDB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)  Less than 1ms typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)156
High Voltage Transfer to Battery Power (Setpoint)276
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Yes. The SU6000RT3UHV can be mounted in an upright tower position using the included base stands.
Was this information helpful? Yes No
Need more help? Contact Technical Support
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SU6000RT3UHV model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.