Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/28/2017

Overview

Tripp Lite SU6000RT3U on-line, double-conversion UPS protects server, networking or telecommunications equipment from blackouts, voltage fluctuations and surges in a compact tower/rackmount housing. In a rack configuration, the power module, step-down transformer, and battery pack occupy only 3 rack spaces each (9U total). Upright tower placement of entire system supported with included tower stands. Large capacity 6000VA/4200 watt power module double-conversion technology converts raw input AC to DC, then resynthesizes it back to perfect sine wave AC output within 2% of user-selectable 208V/240V and 120V AC output voltages. Frequency regulation locks output power to 50/60Hz (+/-0.2 Hz), removing harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Perfectly regulated, continuous sine wave output with zero transfer time offers guaranteed uptime and compatibility with all equipment types. Hardwire input and output connections support a variety of permanent or plug-in power connections. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Battery support can be extended through the addition of external battery packs. Includes accessory slot for optional monitoring and management cards, plus DB9 contact-closure, and DB9 enhanced serial monitoring ports for unattended shutdown, remote control and monitoring of UPS system and power data.

Features

  • Tripp Lite SU60000RT3U 6kVA / 6,000VA / 4200 watt on-line, double-conversion UPS system in 9U total rack/tower configuration (3U UPS power module, 3U external battery pack and 3U step-down transformer)
  • Included step-down transformer with manual bypass switch enables hot-swappable UPS power module replacement with no interruption in output power to connected networking equipment
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Hardwire input and output connections
  • Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Double-conversion operation converts raw input from AC to DC, then re-synthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • Accepts input voltages between 156 and 276, regulating output within 2% of selectable 208/240 and 120V AC output
  • Standard included 3U battery pack provides 20 minutes runtime at half load (3000VA) and 8 minutes at full load (6000VA)
  • Expandable runtime is supported with optional BP240V10RT3U; BP240V787C-1PH external battery packs
  • Intelligent battery management system extends battery life
  • Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232 interfaces
  • Optional network management and contact-closure communications card accessories available.
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Supports Emergency Power Off (EPO) via built-in interface
  • Included rail kit supports 9U 19 inch rackmount installation in 4 post racks
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks
  • Front panel LED's and LCD readout with scroll controls and supports visual monitoring of all major UPS functions and advanced UPS settings for nominal voltage selection, economy mode, and other operational parameters
  • LED / LCD display panel rotates for viewing in rackmount or tower configurations
  • Network-grade AC surge and noise suppression
  • External battery packs are field replaceable and hot swappable

Package Includes

  • SU6000RT3UPM 3U power module
  • SU6000XFMRRT3U 3U step-down isolation transformer
  • 240V 3U external battery pack
  • Four post compatible rack rail kit (3 sets)
  • DB9 & EPO cables
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332121417
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)30A
Nominal Input Voltage(s) Supported208V AC; 240V AC
UPS Input Connection TypeHardwire
UPS Input Connection Description3 wire single phase input (L1, L2, G); optional, country-specific backplates SUPDM12 (for 208v nominal), SUPDM14 (for 240v nominal), SUPDM16 (for 208v nominal) add low and high voltage outlets, plus L6-30P input cord
Input Circuit Breakers40A double-pole
Recommended Electrical Service30A 208V or 240V
OUTPUT
Output Capacity (VA)6000
Output Capacity (kVA)6
Output Capacity (Watts)4200
Output Capacity (kW)4.2
Output Capacity DetailsSupports up to 102% load continuously in double conversion mode, 102 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 90% or less
Power Factor  0.7
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Receptacle Backplate OptionsOptional backplates SUPDM12 (for 208v nominal), SUPDM14 (for 240v nominal), SUPDM16 (for 208v nominal) add low and high voltage outlets, plus L6-30P input cord
Output Circuit Breakers40A double-pole
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V; 208V; 240V
Output ReceptaclesHardwire
BATTERY
Runtime Full Load (min.)  8 min. (4200w)
Runtime Half Load (min.)  20 min. (2100w)
Expandable RuntimeYes
External Battery Pack Compatibility   BP240V10RT3U ; BP240V787C-1PH
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 276
Undervoltage Correction  2% output voltage regulation during undervoltages to 156
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled transformer includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
ISOLATION
Output Isolation Transformer  120V output includes load isolation transfomer protection
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  9U
Cooling MethodFan
Included Battery Pack Dimensions (hwd / in.)5.2 x 17.5 x 25
Included Battery Pack Weight (lbs.)136.5
Included Mounting Accessory Description3 sets of adjustable 4 post rack rails included (for UPS, transformer and battery pack components); 2-9USTAND tower kit included (supports up to 9U in tower format)
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD )
Maximum Device Depth (in.)26
Minimum Required Rack Depth (inches)33
Optional Mounting Accessory Notes3 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate UPS, transformer and battery pack
Primary UPS Depth (mm)660
Primary UPS Height (mm)132
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)36.00 x 24.00 x 35.00
Shipping Weight (lbs.)436.00
Stepdown Transformer Dimensions (hwd / in.)5.2 x 17.5 x 26
Stepdown Transformer Height (mm)132
Stepdown Transformer Width (mm)445
Stepdown Transformer Depth (mm)660
Stepdown Transformer Weight (lbs.)90
Unit Dimension DetailsIncludes 3U UPS/power module, 3U stepdown transformer and 3U battery pack
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.2 x 17.5 x 26
UPS Power Module Weight (kg)19.87
UPS Power Module Weight (lbs.)43.8
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1418
AC Mode Efficiency Rating (100% Load)91%
AC Economy Mode Efficiency Rating (100% Load)96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1593
Operating Elevation0-3000m (0 to 10,000 ft.)
Audible Noise53dBA At Front Side 1 Meter
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionRS232 and contact closure communications are located on two separate DB9 ports
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cable included
Communications InterfaceDB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)  8ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)156
High Voltage Transfer to Battery Power (Setpoint)276
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Economy Mode Operation  Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes.
High Availability UPS Features  Automatic inverter bypass; Manual bypass switch; Hot swappable UPS power module; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.