Part Number: SMART3000RMOD2U
This Model has been retired and replaced by SMART3000RMXL2U. More information for the SMART3000RMOD2U is available on the model support page
Overview
Features
- 3000VA / 3kVA 120V modular line interactive 2U rack / tower UPS for networks
- Hot-swappable power module and internal battery packs enables full UPS maintenance with zero-downtime
- High power factor of .96 offers support for loads to 2880 watts
- High efficiency line power operation of 95% reduces UPS electrical operating cost and BTU emissions
- Supports selectable 110, 120 and 127V nominal voltage operation at 50/60 Hz
- Sine wave AC output in AC and battery modes
- Line-interactive UPS with Automatic Voltage Regulation (AVR)
- L5-30P input plug connects to 120V 30A utility receptacle
- Includes 7 UPS supported outlets (6 5-15R and 1 L5-30R)
- L5-30R outlet is ideal for the connection of a 120V 30A PDU to distribute the full UPS capacity to rack equipment
- 5-15R outlets are arranged in two separately breakered, individually controllable loading banks to support remote reboot or automated load shedding of less critical items (bank 1 has 2 outlets, bank 2 has 4 outlets).
- Network-grade 800 joule AC surge suppression
- Compatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
- USB, DB9 serial and card-slot accessory are all available for simultaneous use in advanced network configurations
- HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Advanced LED indicators offer 5-stage metering of UPS load and battery charge levels, plus single-LED status indicators for utility power, voltage regulation, on-battery, overload, replace battery and site wiring fault conditions.
- Audible alarms provide notification of on-battery, low-battery and overload conditions.
- Internal batteries offer runtime of 11 minutes half load (1440 watts) and 4 minutes at full load (2880 watts).
- Runtime is expandable with optional BP72V15-2U (limit 1), BP72V28RT-3U (limit 4) and BP72V18-2US (limit 2) external battery packs
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Intelligent battery management system extends battery life
- Supports 4 post rackmount installation with included accessories; add 2POSTRMKITWM for 2 post and wallmount applications; add 2-9USTAND accessory for upright tower support
- This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment
Specifications
OVERVIEW
UPC Code | 037332140234 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 110V AC; 120V AC; 127V AC |
UPS Input Connection Type | L5-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 120V |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2880 |
Output Capacity (kW) | 2.88 |
Output Capacity Details | 2400W max capacity with external battery packs connected |
Power Factor | 0.96 |
Nominal Voltage Details | 120V default |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | 120V: -7% +9%, 110V: -8% + 11%, 127V: -9% +9% |
Output Voltage Regulation (Battery Mode) | +/-5% |
Load Management Receptacles | Two switchable load banks - bank one consists of 2 5-15R outlets, bank 2 consists of 4 5-15R outlets |
Output Circuit Breakers | 15A (x2) - breaker 1 covers 2 5-15R outlets, breaker 2 covers 4 5-15R outlets, L5-30R outlet is unbreakered |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 120V; 127V |
Output Receptacles | (6) 5-15R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Runtime Full Load (min.) | 4 min. (2880w) |
Runtime Half Load (min.) | 11 min. (1440w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC96-RMOD2U |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 90 to 146 |
Overvoltage Correction | Input voltages between 132 and 146 are reduced by 12% |
Undervoltage Correction | Input voltages between 101 and 110 are boosted by 15% |
Severe Undervoltage Correction | Input voltages between 90 and 100 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced by pressing the on/test/mute switch |
Audible Alarm | Audible alarm indicates on battery, low battery and overload warnings |
LED Indicators | 14 LEDs indicate line power, power fail, avr, fault, overload, replace battery and site wiring fault conditions; includes 5 LED load and battery charge meter |
Site Wiring Fault Indication | Includes site wiring fault LED |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 800 |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 800 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | 4 post rackmount installation accessories included |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 35 |
Primary UPS Depth (mm) | 610 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 9.20 x 23.60 x 39.00 |
Shipping Weight (lbs.) | 111.90 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 17.5 x 24 |
UPS Power Module Weight (kg) | 39.46 |
UPS Power Module Weight (lbs.) | 87 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 518 |
AC Mode Efficiency Rating (100% Load) | 95% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1601 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; WEBCARDLX; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 and EPO cabling included |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 10 ms (line to battery) / 4 ms (battery to line) |
Low Voltage Transfer to Battery Power (Setpoint) | 90 |
High Voltage Transfer to Battery Power (Setpoint) | 146 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Hot swappable UPS power module |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- 3kVA SmartOnline UPS Hot-Swap Demo
https://tripplite.eaton.com/video/3kva-smartonline-ups-hot-swap-demo/45728
Product Images