Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 3U Panel-mount Triple Fan Accessory
  • 2-year limited warranty

Overview

This SRFAN3U SmartRack® panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets. The unit features three four-inch 120V fans mounted in a 3U panel, six-foot (1.8-meter) cord and mounting hardware.

Features

  • SRFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets
  • The unit features (3) 4-in.-120V fans mounted in a 3U panel, 6-ft. (1.83 m) cord
  • Includes mounting hardware

Specifications

OVERVIEW
UPC Code037332144836
Accessory TypeCooling Accessories; Fan Panel
Accessory ClassCooling Accessories
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V AC 50/60 Hz
Input Connection TypeNEMA 5-15P
Input Plug FeaturesNEMA 5-15P
Voltage Compatibility (VAC)120
Input Frequency50/60 Hz
Input Cord Length (ft.)6
COOLING
Cooling TypePassive
PHYSICAL
Rack Height  3U
Shipping Dimensions (hwd / in.)6.00 x 3.00 x 20.00
Shipping Weight (lbs.)7.55
Unit Dimensions (hwd / in.)5.220 x 18.870 x 2.070
Unit Weight (lbs.)5.5
FEATURES & SPECIFICATIONS
Sound Level (Noise)≤ 45dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

The SRFAN3U draws 75 W of power.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD SR1UPNLTEMP SR1UPNLTEMP SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.