Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Heavy Duty Sliding Shelf supports up to 200 lbs (90.7 kgs)
  • Designed for 4 post rack mounting
  • 28.3 inch / 72 cm shelf depth
  • Extendible shelf accommodates tower units, monitors, and other equipment
  • Cold rolled steel with black finish
  • Required mounting hardware included
  • 5-year limited warranty

Overview

SmartRack® SRSHELF4PSLHD is a heavy-duty sliding shelf for installation in rack cabinets. The SRSHELF4PSLHD has a 28.3-inch (720-millimeter) depth (29.5 inches including handle) and can support up to 200 pounds (90.7 kilograms). This extendable shelf can accommodate tower units, monitors and other equipment. It is designed for 4-post rack mounting and the required mounting hardware is included. Expandable mounting rails supports installation in racks with front to rear rail distances between 28 inches (710 millimeters) minimum and 46 inches (1170 millimeters) maximum.

Features

  • Heavy duty sliding shelf for installation in rack cabinets
  • 28.3 in. / 72.4cm depth (29.5 in. / 74.9cm including handle)
  • Supports up to 200 lbs (90.7 kgs)
  • This extendable shelf can accommodate tower units, monitors and other equipment
  • Designed for 4 post rack mounting and the required mounting hardware is included
  • Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140654
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)3.00 x 20.20 x 31.00
Shipping Weight (lbs.)23.60
Unit Dimensions (hwd / in.)2.360 x 19.000 x 30.000
Unit Weight (lbs.)24
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.