Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SNMPWEBCARD SNMP/Web Management Accessory

Title SNMPWEBCARD SNMP/Web Management Accessory
Duration 01:02 (mm:ss)
Share https://www.tripplite.com/video/remote-monitoring-snmpwebcard-snmp-web-management-accessory/52051
Transcript

The SNMPWEBCARD is a network accessory card that fits in the expansion slot of compatible SmartPro® and SmartOnline® UPS Systems from Tripp Lite. It allows the UPS system to connect to your Ethernet network and appear as a manageable device without being connected to a host computer.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.